??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Internorm
Description
Window single leaf fixed kf410 modell1 modell30
Bill of material
window_single_leaf_fixed_kf410_modell1_modell30_modell1_tilt_turn_window_1_leaf
VARIANTNAME
ANALYTICCONSTRUCTION
Analytic Construction
<None>
DESIGNCOUNTRY
Design country
Austria
EDITIONNUMBER
Edition number
1
MANUFACTURERCOUNTRY
Manufacturer country
Austria
MANUFACTURERNAME
Manufacturer name
Internorm
NOMINALHEIGHT
Nominal height
0
NOMINALWIDTH
Nominal width
0
PRODUCTSKU
Product SKU
Internorm_window_KF410_modell-1_modell-30
PRODUCTFAMILY
Product family
PVC & PVC/ALUMINIUM WINDOW
PRODUCTGROUP
Product group
PVC & PVC/ALUMINIUM WINDOW
REGIONAFRICA
Region Africa
AO, BF, BI, BJ, BW, CD, CF, CG, CI, CM, CV, DJ, DZ, EH, ER, ET, GA, GH, GM, GN, GQ, GW, KE, KM, LR, LS, LY, MA, MG, ML, MR, MU, MW, MZ, NA, NE, NG, RE, RW, SC, SD, SH, SL, SN, SO, SS, ST, SZ, TD, TG, TN, TZ, UG, YT, ZA, ZM, ZW
REGIONANTARCTICA
Region Antarctica
BV, GS, HM, TF
REGIONASIA
Region Asia
AM, AZ, BD, BN, BT, CC, CN, CX, GE, HK, ID, IN, IO, JP, KG, KH, KP, KR, KZ, LA, LK, MM, MN, MO, MV, MY, NP, PH, PK, SG, TH, TJ, TM, TW, UZ, VN
REGIONEUROPE
Region Europe
AD, AL, AT, AX, BA, BE, BG, BY, CH, CY, CZ, DE, DK, EE, ES, FI, FO, FR, GB, GG, GI, GR, HR, HU, IE, IM, IS, IT, JE, LI, LT, LU, LV, MC, MD, ME, MK, MT, NL, NO, PL, PT, RO, RS, RU, SE, SI, SJ, SK, SM, UA
REGIONMIDDLEEAST
Region Middle East
AE, AF, BH, EG, IL, IQ, IR, JO, KW, LB, OM, PS, QA, SA, SY, TR, YE
REGIONNORTHAMERICA
Region North America
AG, AI, AW, BB, BL, BM, BQ, BS, BZ, CA, CR, CU, CW, DM, DO, GD, GL, GP, GT, HN, HT, JM, KN, KY, LC, MF, MQ, MS, MX, NI, PA, PM, PR, SV, SX, TC, TT, US, VC, VG, VI
REGIONOCEANIA
Region Oceania
AS, AU, CK, FJ, FM, GU, KI, MH, MP, NC, NF, NR, NU, NZ, PF, PG, PN, PW, SB, TK, TL, TO, TV, UM, WF, WS, VU
REGIONSOUTHAMERICA
Region South America
AR, BO, BR, CL, CO, EC, FK, GF, GY, PE, PY, SR, UY, VE
WEIGHTNETKG
Weight Net (Kg)
0
BIMOBJECTCATEGORY
BIMobject category
Opening Hinge
IFCCLASSIFICATION
IFC Classification
Window
MASTERFORMAT2014CODE
Masterformat 2014 Code
08 53 00
MASTERFORMAT2014DESCRIPTION
Masterformat 2014 Description
Plastic Windows
NBSREFERENCECODE
NBS Reference Code
59-97
NBSREFERENCEDESCRIPTION
NBS Reference Description
Windows
OMNICLASSCODE
OmniClass Code
23-17 13 17
OMNICLASSDESCRIPTION
OmniClass Description
Plastic Windows
UNSPSCCODE
UNSPSC Code
301716
UNICLASS14CODE
Uniclass 1.4 Code
JL10
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Windows
UNICLASS20CODE
Uniclass 2.0 Code
PR-59-97
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Windows
UNICLASS2015CODE
Uniclass 2015 Code
Ss_25_30_95
UNICLASS2015NAME
Uniclass 2015 Name
Window systems
UNIFORMATIICODE
Uniformat II Code
B2020
UNIFORMATIIDESCRIPTION
Uniformat II Description
Exterior Windows
AF
Af
AG
Ag
AW
Aw
0.8721
UF
Uf
0.92
UG
Ug
0.5
UW
Uw
LG
lg
mm
G
Ψg
0.033
H
0
HWARNING
H Warning
W
0
WWARNING
W Warning
MATERIALMAIN
Material main
PVC
MATERIALSECONDARY
Material secondary
Aluminium
ALUCOVERPROFILE
Alu cover profile
0
CRPROFILE
CR Profile
0
OPENINGLEFTRIGHT
Opening Left_Right
1
FLOORCONNECTION
Floor Connection
0
INDOORSILL
Indoor Sill
1
OUTDOORSILL
Outdoor sill
1
WALLCLOSURE
Wall Closure
0
WINDOWHEIGHT
Window Height
1147.5 mm
WINDOWWIDTH
Window Width
760 mm
INSET
Inset
53.5938652845509 mm
OVERINSULATIONLEFT
Over-Insulation Left
20 mm
OVERINSULATIONRIGHT
Over-Insulation Right
20 mm
OVERINSULATIONTOP
Over-Insulation Top
20 mm
GAPLEFT
Gap Left
20 mm
GAPRIGHT
Gap Right
20 mm
GAPTOP
Gap Top
20 mm
GAPBOTTOM
Gap Bottom
32.5 mm
FLOORCONNECTIONHEIGHT
Floor Connection Height
180 mm
HEIGHT
Height
1200 mm
WIDTH
Width
800 mm
ROUGHHEIGHT
Rough Height
1200 mm
ROUGHWIDTH
Rough Width
800 mm
MANUFACTURER
Manufacturer
Internorm
PRODUCTGUID
Product Guid
36846ada-c0e5-4cd8-a685-3aab3ff37263
TECHNICALDESCRIPTION
Technical description
http://www.internorm-architecture.com/en/windows-doors/kf-410-hp-ka/
ALUCONTROL
Alu control
0 mm
DEFAULTSILLHEIGHT
Default Sill Height
799.999999999999 mm
EXTENSIONBOTTOM
Extension Bottom
0 mm
EXTENSIONLEFT
Extension Left
0 mm
EXTENSIONRIGHT
Extension Right
0 mm
EXTENSIONTOP
Extension Top
0 mm
MODELL1
Modell 1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions