??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
C.R. Laurence
Description
Window-CRL-Aluminum-8100-fixed
Bill of material
8100 Blast Resistant Fixed
IDENT
8100 Blast Resistant Fixed
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2020110
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Blast Resistant Fixed Window
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME
frame
GLASS
glass
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
C.R. Laurence - U.S. Aluminum
MASSUNIT
massunit
1
MATERIAL_NOTE
material note
Custom paint is available please contact vendor for more information
MODEL
model
8100
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.crl-arch.com/cad_pdf/us_aluminum/window/8100/sysus8100fw_series8100_fixed_window.pdf
PRODUCT_PAGE_URL
product page url
http://www.crl-arch.comhttp://www.crl-arch.com/product_page/us_aluminum/windows.html#usalum-8100
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.crl-arch.com/index.html
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions