??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Andersen
Description
Window-Awning-Andersen-100_Series_Single
Bill of material
Window-Awning-Andersen-100_Series_Single
ORDERNO
Window-Awning-Andersen-100_Series_Single
VAR____LIGHTS_HIGH
. . lights high
1
VAR____LIGHTS_WIDE
. . lights wide
1
VAR__EXTERIOR_TRIM_NUMBER_0
..exterior trim number 0
No Exterior Trim
VAR__EXTERIOR_TRIM_NUMBER_1
..exterior trim number 1
Brick Mould
VAR__EXTERIOR_TRIM_NUMBER_2
..exterior trim number 2
3 1/2'' Flat Casing
VAR__EXTERIOR_TRIM_NUMBER_3
..exterior trim number 3
4 1/2'' Flat Casing
VAR__PATTERN_NUMBER_1
..pattern number 1
Colonial
VAR__PATTERN_NUMBER_2
..pattern number 2
Modified Colonial
VAR__PATTERN_NUMBER_3
..pattern number 3
Prairie
VAR__PATTERN_NUMBER_4
..pattern number 4
Short Fractional
VAR__PATTERN_NUMBER_5
..pattern number 5
Tall Fractional
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2020100
BAR_CENTER_LINE
bar center line
2
BETWEEN_GLASS_GRILLE_BAR
between glass grille bar
1
CASING_VISIBILITY
casing visibility
0
CASING1
casing1
0.021
CASING2
casing2
0.073
CASING3
casing3
0.042
CASING4
casing4
0.354
CASINGS1
casings1
0.016
CASINGS2
casings2
0.016
COARSE_PLAN
coarse plan
0.380
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
3.875
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Fibrex awning window
DESIGN_OPTION
design option
-1
DESIGNATION
designation
100AS4030
ENTER_EXTERIOR_TRIM_NUMBER
enter exterior trim number
0
ENTER_PATTERN_NUMBER
enter pattern number
1
EXTENSION_JAMB
extension jamb
1
FAMILY_VERSION
family version
05.13.19
FRACTIONAL_LIGHTS_HIGH
fractional lights high
3
FRACTIONAL_LIGHTS_WIDE
fractional lights wide
4
GRILLE_BAR_SIZE
grille bar size
0.062
H_DLO
h dlo
3.438
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0.270
HEIGHT
height
2.958
HGO
hgo
0.260
HORIZONTAL_CRAFTSMAN_BAR_SIZE
horizontal craftsman bar size
0.073
HOST
host
1
INTERIOR_CASING
interior casing
1
INTERIOR_CASING_SIZE
interior casing size
0.188
INTERIOR_TRIM_VISIBILITY
interior trim visibility
1
JGO
jgo
0.260
LEARN_ABOUT_THESE_PARAMETERS
learn about these parameters
http://www.andersenwindows.com/for-professionals/cad-symbols-bim-support-window-doors/bim-support
LWIDE
lwide
1
MANUFACTURER
manufacturer
Andersen Corporation
MASONRY_HEIGHT
masonry height
3
MASONRY_OPENING_OFFSET
masonry opening offset
0.021
MASONRY_WIDTH
masonry width
4.000
MASSUNIT
massunit
1
MODEL
model
100-Series Awning
NAIL_FIN_VISIBILITY
nail fin visibility
1
OMNICLASS_NUMBER
omniclass number
23.30.20.17.21.11
OMNICLASS_TITLE
omniclass title
Awning Windows
PLAN_EXTERIOR_MASK
plan exterior mask
0.089
PLAN_EXTERIOR_MASK_2
plan exterior mask 2
0.115
PLAN_EXTERIOR_MASK_VISIBILITY
plan exterior mask visibility
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.andersenwindows.com/products/100-series-awning-window/
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
3
ROUGH_OPENING_OFFSET
rough opening offset
0.021
ROUGH_WIDTH
rough width
4.000
SGO
sgo
0.260
SHARED
shared
0
SILL_NOSE_2
sill nose 2
0.161
SILL_NOSE1
sill nose1
0.151
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0.170
STEP_JAMB1
step jamb1
0.107
STEP_JAMB2
step jamb2
0.141
STEP_VISIBILITY
step visibility
1
TFB
tfb
0
TFL
tfl
1
THERMAL_RESISTANCE__R_
thermal resistance (r)
3.700
TS_H_BARS
ts h bars
2
TS_HGB_DLO
ts hgb dlo
0.333
TS_M_H
ts m h
0
TS_M_V
ts m v
0
TS_S_H
ts s h
0
TS_S_H_CRAFTSMAN
ts s h craftsman
0
TS_S_V
ts s v
0
TS_SH_DLO
ts sh dlo
1.479
TS_V_BAR_LENGTH
ts v bar length
2.438
TS_V_DLO
ts v dlo
2.438
TYPE_COMMENTS
type comments
Fibrex awning window
URL
url
www.andersenwindows.com
V_BARS
v bars
2
VERSION
version
2014
VGB_DLO
vgb dlo
1.104
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0.430
VOID_DEPTH
void depth
0.203
VOID_OFFSET_1
void offset 1
0
VOID_OFFSET_2
void offset 2
0
WALL_CLOSURE
wall closure
0
WALL_DEPTH
wall depth
0.380
WALL_THICKNESS
wall thickness
0.500
WIDTH
width
3.958
XJAMB_1
xjamb 1
0.052
XJAMB_2
xjamb 2
0.003
XJAMB_S1
xjamb s1
0.224
XJAMB_VISIBILITY
xjamb visibility
1
XPANELHEIGHT
xpanelheight
2.826
XPANELWIDTH
xpanelwidth
3.826
NAME
name
Window-Awning-Andersen-100_Series_Single
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions