??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Cascadia Windows
Description
WIN_Outswing_Window_Cascadia_325_Series
Bill of material
325 Series-Slate Grey
IDENT
AIR_LEAKAGE_CAN
air leakage can
0.04 m3/h/m (A3)
AIR_LEAKAGE_US
air leakage us
0.010 cfm/ft²
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
ASSEMBLY_CODE
assembly code
B2020
CATEGORY
category
CONSTRUCTION_TYPE
construction type
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
35
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Outswing Casement or Awning Windows
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FRAME_FINISH
frame finish
CCW-Water-borne urethane coatings
FRAME_MATERIAL
frame material
CCW-Fiberglass
GLASS_MATERIAL
glass material
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0
HEIGHT
height
84
HOST
host
1
KEYNOTE
keynote
MAINTENANCE_GUIDES
maintenance guides
www.cascadiawindows.com/database/rte/Maintenance%20Recommendations%20May%202009(1).pdf
MANUFACTURER
manufacturer
Cascadia
MASSUNIT
massunit
1
MODEL
model
325 Series
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
0
ROUGH_WIDTH
rough width
0
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STANDARD_COLOURS
standard colours
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.cascadiawindows.com
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WARRANTY
warranty
www.cascadiawindows.com/database/files/library/Standard_Warranty.pdf
WATER_PENETRATION_RESISTANCE_CAN
water penetration resistance can
700 Pa (B7)
WATER_PENETRATION_RESISTANCE_US
water penetration resistance us
15psf
WIDTH
width
42
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions