??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schneider bo
Description
Wibe Ladders HDG X Junction
Bill of material
wibe_ladders_hdg_x_junction_x_junction_17
VARIANTNAME
X junction 17
VARWEIGHTNETKG
Weight Net (Kg)
0
VARREGIONSOUTHAMERICA
Region South America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONEUROPE
Region Europe
All
VARREGIONASIA
Region Asia
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONAFRICA
Region Africa
All
VARPRODUCTGROUP
Product group
90?? interior bend
VARPRODUCTFAMILY
Product family
Wibe Cable Ladders
VARPRODUCTSKU
Product SKU
wibe_Cable_ladders
VARNOMINALWIDTH
Nominal width
0
VARNOMINALHEIGHT
Nominal height
0
VARMANUFACTURERNAME
Manufacturer name
Schneider Electric
VARMANUFACTURERCOUNTRY
Manufacturer country
France
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
France
VARDATEOFPUBLISHING
Date of publishing
2015-06-29
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Cable Ladders
VARUNICLASS20CODE
Uniclass 2.0 Code
PR-70-11-14
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Cable supports
VARUNICLASS14CODE
Uniclass 1.4 Code
JY63
VARUNSPSCCODE
UNSPSC Code
26121630
VARIFCCLASSIFICATION
IFC Classification
Cable Carrier Segment
VARBIMOBJECTCATEGORY
BIMobject category
Electrical Installations
VARMATERIALSECONDARY
Material Secondary
Steel
VARMATERIALMAIN
Material Main
Steel
VARTRAYWIDTH3
Tray Width 3
150
VARTRAYWIDTH1
Tray Width 1
150
VARTRAYLENGTH
Tray Length
80
VARTRAYHEIGHT
Tray Height
100
VARTHICKNESS
Thickness
25
VARRUNGWIDTH
Rung Width
25
VARRUNGSPACE
Rung Space
225
VARRUNGHEIGHT
Rung Height
25
VARRADIUS
Radius
300
VARYOUTUBECLIP
Youtube clip
http://tv.schneider-electric.com/site/schneidertv/?video=I4b3E1ZDrbkG3MR-InPTv_h1XwkuMqXx&chnl=Buildings&args=ww/en
VARTECHNICALDESCRIPTION
Technical description
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1320-cable-ladders-trays/61282-wibe-cable-ladders/
VARPRODUCTGUID
Product Guid
970ad64c-963b-40c3-ace7-c7c2ebe7f969
VARPARTNUMBER
Part number
Not Allowed
VARPARTDESCRIPTION
Part description
X-junction piece to be fitted to the cable ladders by using Joint 21.
VARMANUFACTURER
Manufacturer
Schneider Electric
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.schneider-electric.com/products/ww/en/1300-busway-cable-management/1320-cable-ladders-trays/61282-wibe-cable-ladders/
VARVISIBILITY4
Visibility 4
1
VARVISIBILITY3
Visibility 3
1
VARVISIBILITY2
Visibility 2
0
VARVISIBILITY1
Visibility 1
1
VARLENGTH3
Length 3
750
VARLENGTH2
Length 2
101.138721247417
VARLENGTH1
Length 1
273.861278752583
VARRADIUSLABEL1
Radius Label 1
325
VARRADIUSLABEL
Radius Label
300
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions