??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Wood Stone
Description
Whatcom Gas Vertical
Bill of material
Whatcom Gas Vertical Rotisserie WS-GVR
ORDERNO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1800
ASSEMBLY_CODE
assembly code
E1090320
CATEGORY
category
CHILLED_WATER_CONN_CALC
chilled water conn calc
0.125
CHILLED_WATER_CONN_DESC
chilled water conn desc
NPT Cold Water Inlet
CHILLED_WATER_SUPPLY_SIZE
chilled water supply size
0.250
CONN_PLUG
conn plug
7' Cord With Nema 5-15 Plug
COST
cost
0
CSI_MASTERFORMAT
csi masterformat
11.42.00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Gas Vertical Rotiserie
DESIGN_OPTION
design option
-1
DIRECT_WASTE_SIZE
direct waste size
1.500
FAMILY_NAME
family name
FL_AMPS
fl amps
15
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
GAS_INPUT
gas input
115000.000
GAS_PIPE_CONN_CALC
gas pipe conn calc
0.250
GAS_SIZE
gas size
0.500
GREASE_DRAIN_CONN_CALC
grease drain conn calc
0.750
GREASE_DRAIN_DESCRIPTION
grease drain description
Slip-Fit Grease Drain
HAS_GAS_CONNECTION
has gas connection
1
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Wood Stone
MASSUNIT
massunit
1
MODEL
model
WS-GVR-10
OMNICLASS_NUMBER
omniclass number
23.40.40.14.17.11
OMNICLASS_TITLE
omniclass title
Cookers, Ovens, Stoves
PART_TYPE
part type
0
PLUMBING_CONNECTION_TYPE
plumbing connection type
FNPT Gas Inlet
REVISION_CODE
revision code
062017
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
750
SHOW_COUNTERTOP
show countertop
1
SHOW_STAND
show stand
0
TYPE_COMMENTS
type comments
Utility Connections On Rear
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://woodstone-corp.com/product-line/whatcom-gas-vertical-rotisserie
URL_CUTSHEET
url cutsheet
http://woodstone-corp.com/wp-content/uploads/2014/03/whatcomGVR.pdf
VERSION
version
2013
VOLTS
volts
120.000
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions