??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Brown Jordan
Description
WFC 90 Corner Filler
Bill of material
WFC 90 Corner Filler
ORDERNO
WFC 90 Corner Filler
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
CONSTRUCTION_TYPE
construction type
304 Grade Stainless Steel
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEPTH
depth
0
DESCRIPTION
description
Wall Corner Filler 90 degree. 2.00"x1.12"x39"H
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
0
HOST
host
0
KEYNOTE
keynote
LEFT_LEG
left leg
0.167
MANUFACTURER
manufacturer
Danver Outdoor Kitchens
MASSUNIT
massunit
1
MODEL
model
WFC 39 2.00 1.12
OMNICLASS_NUMBER
omniclass number
23.40.35.00
OMNICLASS_TITLE
omniclass title
Casework
PANEL_HEIGHT
panel height
3.250
PANEL_MATERIAL
panel material
RIGHT_LEG
right leg
0.094
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.danver.com
WIDTH
width
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
WFC 90 Corner Filler
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions