??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
AutomationDirect
Description
WERMA FlatSIGN LED Signal Column (wall mount)
Bill of material
69120068
ORDERNO
BODY_COLOR
body color
BODY_LENGTH
body length
194.9mm
BODY_MATERIAL
body material
ABS plastic
BRAND
brand
WERMA
BULB_TYPE
bulb type
LED
CONNECTOR_TYPE
connector type
Pigtail
IP_RATING
ip rating
IP65
ITEM
item
Signal column
LENS_TYPE
lens type
Clear
LIGHT_COLOR_S_
light color(s)
Redyellowgreen
LIGHT_FUNCTION
light function
Selectable permanent or blinking
MOUNTING
mounting
Wall
NUMBER_OF_TIERS
number of tiers
3
SERIES
series
FlatSIGN
TOWER_VIEWING_ANGLE
tower viewing angle
VOLTAGE_RATING
voltage rating
NAME
name
NUMBER_OF_ALARMS
number of alarms
TONE_TYPE
tone type
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions