??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Wc gbg Triomont xs Vario
Bill of material
wc_gbg_triomont_xs_vario_mechanical
VARIANTNAME
Mechanical
VARDESIGNCOUNTRY
Design country
The Netherlands
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
The Netherlands
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB1921102022
VARPRODUCTGROUP
Product group
Bathroom Fixtures
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWASTECONNECTION
Waste Connection
1
VARNOMINALFLOW
Nominal Flow
0.1
VARMATERIALMAIN
Material main
Steel
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
380 mm
VARWASTECONNECTIONROUGHIN
Waste Connection Rough In
67 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
55 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
110 mm
VARSEATHEIGHT
Seat Height
410 mm
VARDEPTH
Depth
160 mm
VARHEIGHT
Height
1300 mm
VARCONTROLPANELHEIGHT
Control Panel Height
1020 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5 mm
VARCOLDWATERCONNECTIONHEIGHT
Cold Water Connection Height
1120 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15 mm
VAREANCODE
EAN code
https://8711778169715
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Triomont_XS_Vario.pdf
VARPRODUCTGUID
Product Guid
58fc553d-1ee4-4c05-b5b6-8649b5cbe1cc
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
Mechanical
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/installation-systems.html?tx_mmpdb_pi1[article_number]=xs_vario&tx_mmpdb_pi1[via]=9a&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=49d5c53105c0485815b2449f3bdd7935
VARMODEL
Model
Triomont XS Vario
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Triomont_XS_Vario.pdf
VARFLUSHRATE
Flush Rate
6/3L
VARDESCRIPTION
Description
GBG Triomont XS Vario WC Fixture
VARCODEVVSDNK
Code VVS DNK
617234100
VARCODERSKSWE
Code RSK SWE
7925094
VARCODENRFNOR
Code NRF NOR
6025642
VARCODELVIFIN
Code LVI FIN
5752010
VARCODEEAN
Code EAN
8711778169715
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB1921102022
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions