??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gustavsberg
Description
Wc gbg Triomont xs
Bill of material
wc_gbg_triomont_xs_mechanical
VARIANTNAME
VARDESIGNCOUNTRY
Design country
The Netherlands
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
The Netherlands
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB1921102020
VARPRODUCTGROUP
Product group
Bathroom Fixtures
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
WC cisterns
VARIFCCLASSIFICATION
IFC Classification
Furniture
VARNBSREFERENCECODE
NBS Reference Code
35-65-90-97
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Wc Systems
VARUNSPSCCODE
UNSPSC Code
30181505
VARUNICLASS14CODE
Uniclass 1.4 Code
L7216
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Toilets
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-35-65-90-97
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Wc Systems
VARWASTECONNECTION
Waste Connection
1
VARNOMINALFLOW
Nominal Flow
0.1
VARMATERIALMAIN
Material main
Steel
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
380 mm
VARWASTECONNECTIONROUGHIN
Waste Connection Rough In
67 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
55 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
110 mm
VARSEATHEIGHT
Seat Height
410 mm
VARDEPTH
Depth
150 mm
VARHEIGHT
Height
1180 mm
VARCONTROLPANELHEIGHT
Control Panel Height
900 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5 mm
VARCOLDWATERCONNECTIONHEIGHT
Cold Water Connection Height
1000 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15 mm
VAREANCODE
EAN code
https://8711778140813
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Triomont_XS.pdf
VARPRODUCTGUID
Product Guid
b4581d4d-ac46-4e34-9c2b-a57e5f26dbd4
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/installation-systems.html?tx_mmpdb_pi1[article_number]=xs_mechanic_frame&tx_mmpdb_pi1[via]=9a&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=1bda1bc882b8f708ad0dfad9c684c110
VARMODEL
Model
Triomont XS
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Triomont_XS.pdf
VARFLUSHRATE
Flush Rate
6/3L
VARDESCRIPTION
Description
VARCODEVVSDNK
Code VVS DNK
VARCODERSKSWE
Code RSK SWE
VARCODENRFNOR
Code NRF NOR
VARCODELVIFIN
Code LVI FIN
VARCODEEAN
Code EAN
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions