??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Wc gbg Nautic 5546 Floor Standing
Bill of material
wc_gbg_nautic_5546_floor_standing_standard_seat__duo_flush
VARIANTNAME
Standard seat, Duo flush
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB11554
VARPRODUCTGROUP
Product group
Toilet
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
WC
VARUNSPSCCODE
UNSPSC Code
30181505
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
130
VARNOMINALFLOW
Nominal Flow
0.1
VARMATERIALMAIN
Material main
Porcelain
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
345 mm
VARWASTECONNECTIONROUGHIN
Waste Connection Rough In
75 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
55 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
110 mm
VARSEATHEIGHT
Seat Height
460 mm
VARLENGTH
Length
650 mm
VARHEIGHT
Height
900 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5 mm
VARCOLDWATERCONNECTIONHEIGHT
Cold Water Connection Height
400 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15 mm
VAREANCODE
EAN code
https://7391530064994
VARPRODUCTGUID
Product Guid
e1048760-6c0a-4ba8-a1c5-d6ee133b1a29
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
5546 standard seat, Duo flush
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/wc.html?tx_mmpdb_pi1%5Barticle_number%5D=5546&tx_mmpdb_pi1%5Bvia%5D=1a&tx_mmpdb_pi1%5Bdetail%5D=GB115546201201&tx_mmpdb_pi1%5Baction%5D=show&tx_mmpdb_pi1%5Bcontroller%5D=SolrProduct&cHash=f640ba4b4bfb9d6d3d180db39d3730ff
VARMODEL
Model
5546
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nautic.Wc.Bidet.pdf
VARFLUSHRATE
Flush Rate
4/2L
VARDESCRIPTION
Description
5546 Nautic, raised WC with concealed S-trap for floor installation
VARCODEVVSDNK
Code VVS DNK
-
VARCODERSKSWE
Code RSK SWE
7763406
VARCODENRFNOR
Code NRF NOR
-
VARCODELVIFIN
Code LVI FIN
5652040
VARCODEEAN
Code EAN
7391530064994
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010100
VARARTICLENUMBER
Article Number
GB115546201211
VARSEAT
Seat
1
VARRAISEDBUTTON
Raised Button
1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions