??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gustavsberg
Description
Wc gbg Nautic 3500 Floor tanding
Bill of material
wc_gbg_nautic_3500_floor_standing_standard_seat__duo_flush
VARIANTNAME
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Sweden
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB113500
VARPRODUCTFAMILY
Product family
Nordic130
VARPRODUCTGROUP
Product group
Toilet
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
WC
VARUNSPSCCODE
UNSPSC Code
30181505
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
130
VARNOMINALFLOW
Nominal Flow
0.1
VARMATERIALMAIN
Material main
Porcelain
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
355 mm
VARWASTECONNECTIONROUGHIN
Waste Connection Rough In
72 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
55 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
110 mm
VARSEATHEIGHT
Seat Height
430 mm
VARLENGTH
Length
670 mm
VARHEIGHT
Height
875 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5 mm
VARCOLDWATERCONNECTIONHEIGHT
Cold Water Connection Height
415 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15 mm
VAREANCODE
EAN code
https://7391530066813
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Nordic3_WC_WEB.pdf
VARPRODUCTGUID
Product Guid
d48cbe6b-0b6d-4442-af27-870e993231c7
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/toalett-wc.html?tx_mmpdb_pi1%5Barticle_number%5D=3500WC&tx_mmpdb_pi1%5Bvia%5D=1a&tx_mmpdb_pi1%5Bdetail%5D=GB113500301203&tx_mmpdb_pi1%5Baction%5D=show&tx_mmpdb_pi1%5Bcontroller%5D=SolrProduct&cHash=a908572ac6dbb7f76b1d304753160981
VARMODEL
Model
3500
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/en/private-consumers/products/toalett-wc.html?tx_mmpdb_pi1%5Barticle_number%5D=3500WC&tx_mmpdb_pi1%5Bvia%5D=1a&tx_mmpdb_pi1%5Bdetail%5D=GB113500301203&tx_mmpdb_pi1%5Baction%5D=show&tx_mmpdb_pi1%5Bcontroller%5D=SolrProduct&cHash=a908572ac6dbb7f76b1d304753160981
VARFLUSHRATE
Flush Rate
6/3L
VARDESCRIPTION
Description
Nordic3 WC with concealed S-trap for floor installation
VARCODEVVSDNK
Code VVS DNK
VARCODERSKSWE
Code RSK SWE
-
VARCODENRFNOR
Code NRF NOR
-
VARCODELVIFIN
Code LVI FIN
VARCODEEAN
Code EAN
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010100
VARARTICLENUMBER
Article Number
VARSEAT
Seat
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions