??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gustavsberg
Description
Wc gbg Logic 5693 Wall Mounted
Bill of material
wc_gbg_logic_5693_wall_mounted_hard_seat
VARIANTNAME
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
5693
VARPRODUCTGROUP
Product group
Toilet
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
WC
VARUNSPSCCODE
UNSPSC Code
30181505
VARDEFAULTELEVATION
Default Elevation
400 mm
VARWASTECONNECTION
Waste Connection
1
VARCWCONNECTION
CW Connection
1
VARMATERIALMAIN
Material main
Porcelain
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
350 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
55 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
110 mm
VARSEATHEIGHT
Seat Height
400 mm
VARLENGTH
Length
505 mm
VARHEIGHT
Height
330 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
27.5 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
55 mm
VAREANCODE
EAN code
https://7391530060675
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/en/private-consumers/products/wc.html?tx_mmpdb_pi1[article_number]=5693&tx_mmpdb_pi1[via]=1b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=f44a9d86af65642ee8b38daff4031b8b
VARPRODUCTGUID
Product Guid
b43ff222-4562-4248-b2d8-88297d79ba79
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/wc.html?tx_mmpdb_pi1[article_number]=5693&tx_mmpdb_pi1[via]=1b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=f44a9d86af65642ee8b38daff4031b8b
VARMODEL
Model
5693
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/en/private-consumers/products/wc.html?tx_mmpdb_pi1[article_number]=5693&tx_mmpdb_pi1[via]=1b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=f44a9d86af65642ee8b38daff4031b8b
VARFLUSHRATE
Flush Rate
6/3L
VARDESCRIPTION
Description
5693 Logic WC bowl for wall connection
VARCODEVVSDNK
Code VVS DNK
VARCODERSKSWE
Code RSK SWE
VARCODENRFNOR
Code NRF NOR
VARCODELVIFIN
Code LVI FIN
VARCODEEAN
Code EAN
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010100
VARARTICLENUMBER
Article Number
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions