??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Gustavsberg
Description
Wc gbg Artic 4330 Wall Mounted
Bill of material
wc_gbg_artic_4330_wall_mounted_sc_qr_seat__black__c_
VARIANTNAME
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB114330
VARPRODUCTGROUP
Product group
Toilet
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
WC
VARUNSPSCCODE
UNSPSC Code
30181505
VARDEFAULTELEVATION
Default Elevation
410 mm
VARWASTECONNECTION
Waste Connection
1
VARCWCONNECTION
CW Connection
1
VARMATERIALMAIN
Material main
Porcelain
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
370 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
55 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
110 mm
VARSEATHEIGHT
Seat Height
410 mm
VARLENGTH
Length
530 mm
VARHEIGHT
Height
360 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
27.5 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
55 mm
VAREANCODE
EAN code
https://7391530058498
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Wallhung.Wc.pdf
VARPRODUCTGUID
Product Guid
34c1e450-ffb6-478e-807f-18b7429f92cf
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/wc.html?tx_mmpdb_pi1[article_number]=4330&tx_mmpdb_pi1[via]=1b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=6b243d7d3a882ab2d40456993c5be80e
VARMODEL
Model
4330
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Wallhung.Wc.pdf
VARFLUSHRATE
Flush Rate
6/3L
VARDESCRIPTION
Description
4330 Artic WC bowl for wall connection
VARCODEVVSDNK
Code VVS DNK
VARCODERSKSWE
Code RSK SWE
VARCODENRFNOR
Code NRF NOR
VARCODELVIFIN
Code LVI FIN
VARCODEEAN
Code EAN
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010100
VARARTICLENUMBER
Article Number
VARWHITESEAT
White seat
VARBLACKSEAT
Black seat
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions