??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Wc gbg Artic 4310 Floor Standing
Bill of material
wc_gbg_artic_4310_floor_standing_sc_qr_seat__duo_flush
VARIANTNAME
SC/QR seat, Duo flush
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB114310
VARPRODUCTGROUP
Product group
Toilet
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
WC
VARUNSPSCCODE
UNSPSC Code
30181505
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
160
VARNOMINALFLOW
Nominal Flow
0.1
VARMATERIALMAIN
Material main
Porcelain
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
370 mm
VARWASTECONNECTIONROUGHIN
Waste Connection Rough In
225 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
55 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
110 mm
VARSEATHEIGHT
Seat Height
400 mm
VARLENGTH
Length
670 mm
VARHEIGHT
Height
845 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5 mm
VARCOLDWATERCONNECTIONHEIGHT
Cold Water Connection Height
330 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15 mm
VAREANCODE
EAN code
https://7391530058436
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Artic_wc_1.pdf
VARPRODUCTGUID
Product Guid
625c2e2b-c84b-4f5b-9b86-c76f714e6dd1
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
4310 SC/QR seat, Duo flush
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/wc.html?tx_mmpdb_pi1[article_number]=4310&tx_mmpdb_pi1[via]=1a&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=c53c12da386b3ec21cd532cd06ca5155
VARMODEL
Model
4310
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Artic_wc_1.pdf
VARFLUSHRATE
Flush Rate
6/3L
VARDESCRIPTION
Description
4310 Artic WC with integrated P-trap for floor installation
VARCODEVVSDNK
Code VVS DNK
604034200
VARCODERSKSWE
Code RSK SWE
7763318
VARCODENRFNOR
Code NRF NOR
6022915
VARCODELVIFIN
Code LVI FIN
5653520
VARCODEEAN
Code EAN
7391530058436
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010100
VARARTICLENUMBER
Article Number
GB114310301231
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions