??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Gustavsberg
Description
Wc gbg Artic 4300 Floor Standing
Bill of material
wc_gbg_artic_4300_floor_standing_sc_qr_seat__duo_flush
VARIANTNAME
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB114300
VARPRODUCTGROUP
Product group
Toilet
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
WC
VARUNSPSCCODE
UNSPSC Code
30181505
VARWASTECONNECTION
Waste Connection
1
VARPRESSUREDROP
Pressure Drop
160
VARNOMINALFLOW
Nominal Flow
0.1
VARMATERIALMAIN
Material main
Porcelain
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
370 mm
VARWASTECONNECTIONROUGHIN
Waste Connection Rough In
100 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
55 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
110 mm
VARSEATHEIGHT
Seat Height
400 mm
VARLENGTH
Length
670 mm
VARHEIGHT
Height
845 mm
VARCOLDWATERCONNECTIONRADIUS
Cold Water Connection Radius
7.5 mm
VARCOLDWATERCONNECTIONHEIGHT
Cold Water Connection Height
330 mm
VARCOLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
15 mm
VAREANCODE
EAN code
https://7391530058429
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Artic_wc_1.pdf
VARPRODUCTGUID
Product Guid
b4a8363c-12fa-4046-974d-ea5e29b8a116
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
4300 SC/QR seat, Duo flush
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/wc.html?tx_mmpdb_pi1[article_number]=4300&tx_mmpdb_pi1[via]=1a&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=8b3228ba4fdb2db4ccf992bbddf55bc8
VARMODEL
Model
4300
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/Artic_wc_1.pdf
VARFLUSHRATE
Flush Rate
6/3L
VARDESCRIPTION
Description
4300 Artic WC with integrated S-trap for floor installation
VARCODEVVSDNK
Code VVS DNK
VARCODERSKSWE
Code RSK SWE
VARCODENRFNOR
Code NRF NOR
VARCODELVIFIN
Code LVI FIN
VARCODEEAN
Code EAN
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010100
VARARTICLENUMBER
Article Number
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions