??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Wayfinders
Description
Wayfinders_InfinityBasic
Bill of material
531607_H229xW610mm
IDENT
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
E2010100
ASSETIDENTIFIER
assetidentifier
Please Record On Commissioning.
ASSETTYPE
assettype
Fixed
BARCODE
barcode
Please Record On Commissioning.
BOARDDEPTH
boarddepth
BOARDHEIGHT
boardheight
BOARDMATERIAL
boardmaterial
BOARDWIDTH
boardwidth
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
CLASSIFICATIONNAME
classificationname
Uniclass2015
CLASSIFICATIONVALUE
classificationvalue
Pr_40_10_77_77
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
CONSTITUENTS
constituents
n/a
COST
cost
0
CREATEDBY
createdby
info@modulex.com
CREATEDON
createdon
2017-04-01T00:00:00
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DOCUMENTATIONCERTIFICATES
documentationcertificates
n/a
DOCUMENTATIONINSTALLATIONGUIDE
documentationinstallationguide
n/a
DOCUMENTATIONLITERATURE
documentationliterature
n/a
DOCUMENTATIONMAINTENANCE
documentationmaintenance
n/a
DOCUMENTATIONTECHNICAL
documentationtechnical
n/a
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
0
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
n/a
FIXINGMATERIAL
fixingmaterial
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
n/a
IFCEXPORTTYPE
ifcexporttype
n/a
INSTALLATIONDATE
installationdate
Please Record On Commissioning.
JOININGPARTWIDTH
joiningpartwidth
KEYNOTE
keynote
N15
MANUFACTURER
manufacturer
Modulex
MANUFACTURERNAME
manufacturername
Modulex
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Infinity Basic
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
Infinity Basic
NBSDESCRIPTION
nbsdescription
Signboards
NBSNOTE
nbsnote
NBSOBJECTNAME
nbsobjectname
Modulex - Signboards
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-82/407
NOMINALDEPTH
nominaldepth
NOMINALHEIGHT
nominalheight
NOMINALLENGTH
nominallength
OFFSETFROMFACECALC
offsetfromfacecalc
OFFSETFROMSURFACE
offsetfromsurface
OMNICLASS_NUMBER
omniclass number
23.85.10.14
OMNICLASS_TITLE
omniclass title
Visual Information Systems
PART_TYPE
part type
0
PRODUCTIONYEAR
productionyear
2017
REFERENCEDSTANDARD
referencedstandard
n/a
REPLACEMENTCOST
replacementcost
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
Please Record On Commissioning.
SHAPE
shape
Rectangular
SHARED
shared
0
SIGNTEXT
signtext
SIZE
size
SPAREPARTS
spareparts
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPENAME
typename
Infinity Basic
URL
url
http://modulex.com/
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
info@modulex.com
WARRANTYGUARANTORPARTS
warrantyguarantorparts
info@modulex.com
WARRANTYSTARTDATE
warrantystartdate
Please Record On Commissioning.
BASEMATERIAL
basematerial
TRIMMATERIAL
trimmaterial
JOINTMATERIAL
jointmaterial
OFFSETFROMFACE
offsetfromface
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions