??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
COMAP
Description
Water quality
Bill of material
Comap-Aquatis
ORDERNO
Comap-Aquatis
VAR1ST_FILTRATION_LEVEL
1st filtration level
Sediments, taste and smell of chlorine thanks to natural activated carbon at 10µm
VAR2ND_FILTRATION_LEVEL
2nd filtration level
Pesticides and herbicides thanks to natural activated carbon at 10µm
VAR3RD_FILTRATION_LEVEL
3rd filtration level
Bacteria and viruses with hollow fiber membrane at 0.1µm
ALWAYS_VERTICAL
always vertical
0
CAN_HOST_REBAR
can host rebar
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIMENSIONS
dimensions
36x27,5x9 cm
ENERGIE
energie
2x AA LR6 batteries
HOST
host
0
ITEM_CODE___VIVEO_ALONE
item code - viveo alone
Q112019001
ITEM_CODE___VIVEO_WITH_1_WAY_TAP
item code - viveo with 1-way tap
Q112018001
ITEM_CODE___VIVEO_WITH_3_WAY_TAP
item code - viveo with 3-way tap
Q112017001
MANUFACTURER
manufacturer
COMAP
MASSUNIT
massunit
1
MAX_PRESSURE
max pressure
4 bars
MODEL
model
Aquatis
NORMS
norms
CE, ACS
PART_TYPE
part type
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TEMPERATURE
temperature
2°C - 38°C
URL
url
https://www.comap.fr/catalogue/qualite-eau/eau-boisson/aquatis
VERSION
version
2019
WORK_PLANE_BASED
work plane-based
0
NAME
name
Comap-Aquatis
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions