??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradford White
Description
water_heater_heat_pump_residential_aerotherm
Bill of material
Water Heater Heat Pump Residential Aerotherm - water_heater_heat_pump_residential_aerotherm_re2h50r10b_HI
VARIANTNAME
VARIANTLOD
HI
WATTAGE
Wattage
1500.000 W
VOLTAGE
Voltage
120.000 V
POWERFACTOR
Power Factor
0.000
PHASE
Phase
1.000
NUMBEROFPOLES
Number of Poles
1.000
FREQUENCY
Frequency
60.000 Hz
APPARENTLOAD
Apparent Load
0.000 VA
HEIGHT
Height
Inch
WARNINGLABEL
Warning Label
1.000
SHOWRECOMMENDEDCLEARANCE
Show Recommended Clearance
1.000
SHOWMINIMUMCLEARANCE
Show Minimum Clearance
1.000
WORKINGPRESSURE
Working Pressure
150.000 psi
WATEROUTLETDIAMETER
Water Outlet Diameter
0.750 Inch
WATERINLETDIAMETER
Water Inlet Diameter
0.750 Inch
RELIEFVALVEDIAMETER
Relief Valve Diameter
0.750 Inch
PIPE
Pipe
0.750 Inch
DRAINDIAMETER
Drain Diameter
0.750 Inch
CONDENSATECONNECTIONDIAMETER
Condensate Connection Diameter
0.750 Inch
CERTIFIEDPRESSURETEST
Certified Pressure Test
300.000 psi
CAPACITY
Capacity
WATERCONNECTIONHEIGHT
Water Connection Height
Inch
RELIEFVALVEHEIGHT
Relief Valve Height
Inch
RECOMMENDEDCLEARANCETOP
Recommended Clearance Top
8.000 Inch
RECOMMENDEDCLEARANCESIDES
Recommended Clearance Sides
7.000 Inch
RECOMMENDEDCLEARANCEFRONT
Recommended Clearance Front
7.000 Inch
RECOMMENDEDCLEARANCEBOTTOM
Recommended Clearance Bottom
0.000 Inch
RECOMMENDEDCLEARANCEBACK
Recommended Clearance Back
7.000 Inch
MINIMUMCLEARANCETOP
Minimum Clearance Top
8.000 Inch
MINIMUMCLEARANCESIDES
Minimum Clearance Sides
7.000 Inch
MINIMUMCLEARANCEFRONT
Minimum Clearance Front
7.000 Inch
MINIMUMCLEARANCEBOTTOM
Minimum Clearance Bottom
0.000 Inch
MINIMUMCLEARANCEBACK
Minimum Clearance Back
7.000 Inch
DIAMETER
Diameter
Inch
CONDENSATECONNECTIONHEIGHT
Condensate Connection Height
Inch
URL
htp://www.Bradfordwhite.com
TANKWARRANTY
Tank Warranty
10 Year Limited Warranty
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/aerotherm-series-heat-pump-water-heater
PRODUCTNAME
Product Name
AEROTHERM™ SERIES HEAT PUMP WATER HEATER
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/1900-A.pdf
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-523-2931
MANUFACTURERADDRESS
Manufacturer Address
725 Talamore Drive, Ambler, PA 19002
MODEL
Model
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Residential AeroTherm™ Series Heat Pump Water Heater
COMPONENTPARTSWARRANTY
Component Parts Warranty
10 Year Limited Warranty
CODECOMPLIANCE
Code Compliance
Meet or exceed ASHRAE 90.1b
RADIUS3
Radius 3
Inch
RADIUS2
Radius 2
Inch
RADIUS
Radius
Inch
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions