??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Bradford White
Description
water_heater_gas_residential_damper_atmospheric_vent
Bill of material
Water Heater Gas Residential Damper Atmospheric Vent - water_heater_gas_residential_damper_atmospheric_vent_rg1d40t6x_4in_HI
VARIANTNAME
VARIANTLOD
HI
HEATINGINPUTNOTE
Heating Input Note
HEATINGINPUT
Heating Input
Btu/h
HEIGHT
Height
FEET
WARNINGLABEL
Warning Label
1.000
SHOWRECOMMENDEDCLEARANCE
Show Recommended Clearance
1.000
SHOWMINIMUMCLEARANCE
Show Minimum Clearance
1.000
WORKINGPRESSURE
Working Pressure
150.000 psi
WATEROUTLETDIAMETER
Water Outlet Diameter
0.060 FEET
WATERINLETDIAMETER
Water Inlet Diameter
0.060 FEET
RELIEFVALVEDIAMETER
Relief Valve Diameter
0.060 FEET
CERTIFIEDPRESSURETEST
Certified Pressure Test
300.000 psi
CAPACITY
Capacity
WATERCONNECTIONHEIGHT
Water Connection Height
FEET
VENTDIAMETER
Vent Diameter
FEET
RELIEFVALVEHEIGHT
Relief Valve Height
FEET
RECOMMENDEDCLEARANCETOP
Recommended Clearance Top
1.000 FEET
RECOMMENDEDCLEARANCESIDES
Recommended Clearance Sides
0.330 FEET
RECOMMENDEDCLEARANCEFRONT
Recommended Clearance Front
0.000 FEET
RECOMMENDEDCLEARANCEBOTTOM
Recommended Clearance Bottom
0.000 FEET
RECOMMENDEDCLEARANCEBACK
Recommended Clearance Back
0.080 FEET
RADIUS
Radius
FEET
MINIMUMCLEARANCETOP
Minimum Clearance Top
1.000 FEET
MINIMUMCLEARANCESIDES
Minimum Clearance Sides
0.080 FEET
MINIMUMCLEARANCEFRONT
Minimum Clearance Front
0.000 FEET
MINIMUMCLEARANCEBOTTOM
Minimum Clearance Bottom
0.000 FEET
MINIMUMCLEARANCEBACK
Minimum Clearance Back
0.080 FEET
GASCONNECTIONHEIGHT
Gas Connection Height
FEET
GASCONNECTION
Gas Connection
0.040 FEET
FLUECONNECTIONHEIGHT
Flue Connection Height
FEET
DIAMETER
Diameter
FEET
DEPTH
Depth
FEET
CLOFWATERCONNECTION
CL of Water Connection
FEET
URL
http://www.bradfordwhite.com
TANKWARRANTY
Tank Warranty
6 or 10 Year Limited Warranty
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/damper-atmospheric-vent-gas-models-0
PRODUCTNAME
Product Name
Damper Atmospheric Vent
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/1120-A.pdf
MODEL
Model
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-523-2931
MANUFACTURERADDRESS
Manufacturer Address
725 Talamore Drive Ambler, PA 19002
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Residential Damper Atmospheric Vent Gas Water Heater
COMPONENTPARTSWARRANTY
Component Parts Warranty
6 or 10 Year Limited Warranty
CODECOMPLIANCE
Code Compliance
Meets or Exceeds ASHRAE 90.1b (current standard)
WATERCONFB
Water Con FB
0.000 FEET
TPANGLE
TP Angle
14.236
FEETHEIGHT
Feet Height
0.000 FEET
DRAINANGLE
Drain Angle
74.000
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions