??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Bradford White
Description
water_heater_gas_light_duty_commercial_direct_vent_energy_saver
Bill of material
Water Heater Gas Light Duty Commercial Direct Vent Energy Saver - water_heater_gas_light_duty_commercial_direct_vent_energy_saver_lg2pdv50h603n_4in_HI
VARIANTNAME
VARIANTLOD
HI
HEATINGINPUTNOTE
Heating Input Note
HEATINGINPUT
Heating Input
Btu/h
HEIGHT
Height
59.125 Inch
WARNINGLABEL
Warning Label
1.000
SHOWRECOMMENDEDCLEARANCE
Show Recommended Clearance
1.000
SHOWMINIMUMCLEARANCE
Show Minimum Clearance
1.000
WORKINGPRESSURE
Working Pressure
150.000 psi
WATEROUTLETDIAMETER
Water Outlet Diameter
0.750 Inch
WATERINLETDIAMETER
Water Inlet Diameter
0.750 Inch
RELIEFVALVEDIAMETER
Relief Valve Diameter
0.750 Inch
CERTIFIEDPRESSURETEST
Certified Pressure Test
300.000 psi
CAPACITY
Capacity
WATERCONNECTIONHEIGHT
Water Connection Height
60.125 Inch
VENTDIAMETER
Vent Diameter
Inch
SPACEHEATINGOUTLET
Space Heating Outlet
52.250 Inch
SPACEHEATINGINLETHEIGHT
Space Heating Inlet Height
15.750 Inch
RELIEFVALVEHEIGHT
Relief Valve Height
52.250 Inch
RECOMMENDEDCLEARANCETOP
Recommended Clearance Top
0.000 Inch
RECOMMENDEDCLEARANCESIDES
Recommended Clearance Sides
4.000 Inch
RECOMMENDEDCLEARANCEFRONT
Recommended Clearance Front
4.000 Inch
RECOMMENDEDCLEARANCEBOTTOM
Recommended Clearance Bottom
0.000 Inch
RECOMMENDEDCLEARANCEBACK
Recommended Clearance Back
0.000 Inch
RADIUS
Radius
11.000 Inch
MINIMUMCLEARANCETOP
Minimum Clearance Top
0.000 Inch
MINIMUMCLEARANCESIDES
Minimum Clearance Sides
0.000 Inch
MINIMUMCLEARANCEFRONT
Minimum Clearance Front
4.000 Inch
MINIMUMCLEARANCEBOTTOM
Minimum Clearance Bottom
0.000 Inch
MINIMUMCLEARANCEBACK
Minimum Clearance Back
0.000 Inch
GASCONNECTIONHEIGHT
Gas Connection Height
15.000 Inch
GASCONNECTION
Gas Connection
0.500 Inch
DIAMETER
Diameter
22.000 Inch
URL
http://www.bradfordwhite.com
TANKWARRANTY
Tank Warranty
3 or 5 Year Limited Warranty
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/light-duty-direct-vent-gas-models
PRODUCTNAME
Product Name
Light Duty Commercial Direct Vent Gas Water Heater
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/1705-A.pdf
MODEL
Model
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-523-2931
MANUFACTURERADDRESS
Manufacturer Address
725 Talamore Drive Ambler, PA 19002
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Light Duty Commercial Direct Vent Gas Water Heater
COMPONENTPARTSWARRANTY
Component Parts Warranty
1 Year Limited Warranty
CODECOMPLIANCE
Code Compliance
Meet or exceed ASHRAE 90.1b (current standard)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions