??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Bradford White
Description
water_heater_gas_instantaneous_infiniti_tankless_high_efficiency_condensing
Bill of material
Water Heater Gas Instantaneous Infiniti Tankless High Efficiency Condensing - water_heater_gas_instantaneous_infiniti_tankless_high_efficiency_condensing_rtg_199he_n_HI
VARIANTNAME
VARIANTLOD
HI
WATTAGE
Wattage
0.000 W
HEATINGINPUTNOTE
Heating Input Note
HEIGHT
Height
2.550 FEET
WARNINGLABEL
Warning Label
1.000
SHOWRECOMMENDEDCLEARANCE
Show Recommended Clearance
1.000
SHOWMINIMUMCLEARANCE
Show Minimum Clearance
1.000
DEFAULTELEVATION
Default Elevation
4.000 FEET
WIDTH
Width
1.480 FEET
WORKINGPRESSURE
Working Pressure
150.000 psi
WATEROUTLETDIAMETER
Water Outlet Diameter
0.060 FEET
WATERINLETDIAMETER
Water Inlet Diameter
0.060 FEET
RELIEFVALVEDIAMETER
Relief Valve Diameter
0.060 FEET
CERTIFIEDPRESSURETEST
Certified Pressure Test
300.000 psi
VAR_4VENTING
4" Venting
0.000
VAR_3VENTING
3" Venting
0.000
VAR_2VENTING
2" Venting
1.000
VENTDIAMETER
Vent Diameter
0.170 FEET
VENTDIAPLATE
Vent Dia Plate
0.280 FEET
RECOMMENDEDCLEARANCETOP
Recommended Clearance Top
1.000 FEET
RECOMMENDEDCLEARANCESIDES
Recommended Clearance Sides
0.080 FEET
RECOMMENDEDCLEARANCEFRONT
Recommended Clearance Front
2.000 FEET
RECOMMENDEDCLEARANCEBOTTOM
Recommended Clearance Bottom
1.000 FEET
RECOMMENDEDCLEARANCEBACK
Recommended Clearance Back
0.000 FEET
MINIMUMCLEARANCETOP
Minimum Clearance Top
1.000 FEET
MINIMUMCLEARANCESIDES
Minimum Clearance Sides
0.080 FEET
MINIMUMCLEARANCEFRONT
Minimum Clearance Front
0.080 FEET
MINIMUMCLEARANCEBOTTOM
Minimum Clearance Bottom
1.000 FEET
MINIMUMCLEARANCEBACK
Minimum Clearance Back
0.000 FEET
INTAKEEXHAUSTCENTERLINE
Intake/Exhaust Center Line
0.430 FEET
HOTWATEROUTLETWIDTH
Hot Water Outlet Width
0.550 FEET
HOTWATEROUTLETDEPTH
Hot Water Outlet Depth
0.530 FEET
GASCONNECTIONWIDTH
Gas Connection Width
0.200 FEET
GASCONNECTION
Gas Connection
0.060 FEET
GASCONNDEPTH
Gas Conn Depth
0.220 FEET
DEPTH
Depth
0.870 FEET
CONDENSATETEEWIDTH
Condensate Tee Width
0.220 FEET
CONDENSATETEEDEPTH
Condensate Tee Depth
0.200 FEET
COLDWATERINLETWIDTH
Cold Water Inlet Width
0.510 FEET
URL
www.bradfordwhite.com
TANKWARRANTY
Tank Warranty
12 Year LImited Warranty
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/infiniti-tankless-high-efficiency-model
PRODUCTNAME
Product Name
Infinit Tankless Water Heater Series High Efficiency Model
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/151-B.pdf
MODEL
Model
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-523-2931
MANUFACTURERADDRESS
Manufacturer Address
725 Talamore Drive, Ambler, PA, 19002
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Infiniti Tankless™ High Efficiency Residential (Condensing) Gas Water Heater
COMPONENTPARTSWARRANTY
Component Parts Warranty
5 Year Limited Warranty
VENTINGCONSTRAINT
Venting Constraint
0.080 FEET
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions