??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Bradford White
Description
water_heater_gas_commercial_ultra_high_efficiency
Bill of material
Water Heater Gas Commercial Ultra High Efficiency - water_heater_gas_commercial_ultra_high_efficiency_100_gallon___300k_btu___gas_HI
VARIANTNAME
VARIANTLOD
HI
VOLTAGE
Voltage
120.000 V
POWEROUTLETDATA
Power Outlet Data
120 V Grounded Power Cord
POWERFACTOR
Power Factor
0.640
POWERCORDLENGTH
Power Cord Length
84.000 Inch
NUMBEROFPOLES
Number of Poles
2.000
ELECTRICDIAMETER
Electric Diameter
0.250 Inch
APPARENTLOAD
Apparent Load
VA
THERMALEFFICIENCYPERCENT
Thermal Efficiency Percent
RECOVERYAT40DEGREEFRISEGPH
Recovery at 40 Degree F Rise (GPH)
gal/h
RECOVERYAT140DEGREEFRISEGPH
Recovery at 140 Degree F Rise (GPH)
gal/h
RECOVERYAT100DEGREEFRISEGPH
Recovery at 100 Degree F Rise (GPH)
gal/h
FIRSTHOURDELIVERY
First Hour Delivery
gal
WCR2
Inch
WCR
0.750 Inch
TANDPVALVEANGLE
T and P Valve Angle
60.000
TANDPVALVE
T and P Valve
19.500 Inch
TPDRAINRADIUS
T P Drain Radius
Inch
HWLENGTH
HW Length
15.125 Inch
GCR
Inch
EXHAUSTLENGTH
Exhaust Length
17.250 Inch
ELECTRICLENGTH
Electric Length
15.125 Inch
ECR
1.500 Inch
DRAINVALVEANGLE
Drain Valve Angle
30.000
DRAINVALVE
Drain Valve
15.625 Inch
CW2LENGTH
CW2 Length
15.125 Inch
CWLENGTH
CW Length
15.125 Inch
B25
B/2-.5
13.375 Inch
B2
B/2
14.125 Inch
ICR
1.500 Inch
INTAKEDIAMETER
Intake Diameter
3.000 Inch
INPUTHEAT
Input Heat
Btu/h
EXHAUSTFLOW
Exhaust Flow
0.000 CFM
EXHAUSTDIAMETER
Exhaust Diameter
3.000 Inch
EXHAUSTCONNECTION
Exhaust Connection
Exhaust Connection
AIRINTAKEFLOW
Air Intake Flow
0.000 CFM
AIRINLETCONNECTION
Air Inlet Connection
Air Intake Connection
TPCONNECTION
TP Connection
T & P Relief Valve
TPVALVEFLOW
T P Valve Flow
0.000 gal/h
TPDRAINCONNECTIONNOTES
T P Drain Connection Notes
Field install drain line to 6 inches max. above floor drain
TPDIAMETER
T P Diameter
Inch
HOTWATEROUTLET
Hot Water Outlet
NPT Hot Water Outlet
HOTWATERFLOW
Hot Water Flow
0.000 gal/h
HW2DIAMETER
HW2 Diameter
Inch
HWDIAMETER
HW Diameter
1.500 Inch
GASINLET
Gas Inlet
NPT Gas Inlet
GASFLOW
Gas Flow
0.000 gal/h
GASDIAMETER
Gas Diameter
Inch
COLDWATERINLET
Cold Water Inlet
NPT Cold Water Inlet
COLDWATERFLOW
Cold Water Flow
0.000 gal/h
CW2DIAMETER
CW2 Diameter
Inch
CWDIAMETER
CW Diameter
1.500 Inch
HFLOORTOTPCONNECTION
H_Floor to T&P Connection
Inch
GFLOORTOAIRINTAKE
G_Floor to Air Intake
Inch
FFLOORTOVENTOUTLET
F_Floor to Vent Outlet
5.000 Inch
EFLOORTOGASCONNECTION
E_Floor to Gas Connection
Inch
DFLOORTOCOLDWATERCONNECTION
D_Floor to Cold Water Connection
13.000 Inch
CFLOORTOHOTWATERCONNECTION
C_Floor to Hot Water Connection
Inch
BJACKETDIAMETER
B_Jacket Diameter
28.250 Inch
AFLOORTOHEATERTOP
A_Floor to Heater Top
Inch
URL
http://www.bradfordwhite.com/
STORAGECAPACITY
Storage Capacity
gal
MODEL
Model
MANUFACTURER
Manufacturer
Bradford White Corporation
DOCUMENTATIONLINK
Documentation Link
http://www.bradfordwhite.com/images/shared/pdfs/specsheets/800b.pdf
DESCRIPTION
Description
Ultra High Efficiency Water Heater
APPROXIMATESHIPPINGWEIGHT
Approximate Shipping Weight
lb
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions