??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bradford White
Description
water_heater_gas_combi2_power_vent_system
Bill of material
Water Heater Gas Combi2 Power Vent System - water_heater_gas_combi2_power_vent_system_c_dw2_tw50t10fbx_HI
VARIANTNAME
VARIANTLOD
HI
HEATINGINPUTNOTE
Heating Input Note
HEATINGINPUT
Heating Input
Btu/h
HEIGHT
Height
Inch
WARNINGLABEL
Warning Label
1.000
SHOWRECOMMENDEDCLEARANCE
Show Recommended Clearance
1.000
SHOWMINIMUMCLEARANCE
Show Minimum Clearance
1.000
WORKINGPRESSURE
Working Pressure
150.000 psi
WATEROUTLETDIAMETER
Water Outlet Diameter
0.750 Inch
WATERINLETDIAMETER
Water Inlet Diameter
0.750 Inch
RELIEFVALVEDIAMETER
Relief Valve Diameter
0.750 Inch
HEATEXCHANGERCONNECTIONDIAMETER
Heat Exchanger Connection Diameter
0.750 Inch
CERTIFIEDPRESSURETEST
Certified Pressure Test
300.000 psi
CAPACITY
Capacity
WATERCONNECTIONHEIGHT
Water Connection Height
Inch
VENTDIAMETER
Vent Diameter
3.000 Inch
VENTCONNECTIONHEIGHT
Vent Connection Height
Inch
RELIEFVALVEHEIGHT
Relief Valve Height
Inch
RECOMMENDEDCLEARANCETOP
Recommended Clearance Top
15.000 Inch
RECOMMENDEDCLEARANCESIDES
Recommended Clearance Sides
4.000 Inch
RECOMMENDEDCLEARANCEFRONT
Recommended Clearance Front
5.000 Inch
RECOMMENDEDCLEARANCEBOTTOM
Recommended Clearance Bottom
0.000 Inch
RECOMMENDEDCLEARANCEBACK
Recommended Clearance Back
0.000 Inch
RADIUS
Radius
Inch
MINIMUMCLEARANCETOP
Minimum Clearance Top
15.000 Inch
MINIMUMCLEARANCESIDES
Minimum Clearance Sides
0.000 Inch
MINIMUMCLEARANCEFRONT
Minimum Clearance Front
5.000 Inch
MINIMUMCLEARANCEBOTTOM
Minimum Clearance Bottom
0.000 Inch
MINIMUMCLEARANCEBACK
Minimum Clearance Back
0.000 Inch
HEATEXCHANGEROUTLET
Heat Exchanger Outlet
Inch
HEATEXCHANGERINLET
Heat Exchanger Inlet
Inch
GASCONNECTIONHEIGHT
Gas Connection Height
Inch
GASCONNECTION
Gas Connection
0.500 Inch
DIAMETER
Diameter
Inch
DEPTH
Depth
Inch
URL
http://www.bradfordwhite.com
TANKWARRANTY
Tank Warranty
10-Year Limited Warranty
PRODUCTPAGEURL
Product Page URL
http://www.bradfordwhite.com/defender-safety-system-and-non-defender-combi2-power-vent-system
PRODUCTNAME
Product Name
Residential Power Vent Combi2™ TTW® Gas Water Heater System
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.bradfordwhite.com/sites/default/files/product_literature/547-B.pdf
MODEL
Model
MANUFACTURERPHONENUMBER
Manufacturer Phone Number
800-523-2931
MANUFACTURERADDRESS
Manufacturer Address
725 Talamore Drive Ambler, PA 19002
MANUFACTURER
Manufacturer
Bradford White
DESCRIPTION
Description
Residential Power Vent Combi2™ TTW® Gas Water Heater System
COMPONENTPARTSWARRANTY
Component Parts Warranty
6-Year Limited Warranty
CODECOMPLIANCE
Code Compliance
Meets or Exceeds ASHRAE 90.1b (current standard)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions