??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Duten
Description
Washroom accessories
Bill of material
A890
ORDERNO
A890
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
E2020200
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Moveable
AUTHOR
author
Diane Butterworth Ltd
BARCODE
barcode
n/a
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Pr_40_20_76_06: Baby Changing Units
CODEPERFORMANCE
codeperformance
CE
COLOR
color
Defined by Finish
CONSTITUENTS
constituents
Stainless steel AISI 304, Polypropylene Interior
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
1200
DESCRIPTION
description
Stainless Steel Unit
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Years
EXPECTEDLIFE
expectedlife
25
FAMILY_NAME
family name
FEATURES
features
Wall-mounted nappy changing unit. Polypropylene interior and stainless steel frame. Gas springs controlling opening and closing.
FINISH
finish
Stainless steel AISI 304
GRADE
grade
n/a
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcFurnitureTypeEnum
IFCEXPORTTYPE
ifcexporttype
BABYCHANGINGUNIT
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
ISBUILTIN
isbuiltin
1
KEYNOTE
keynote
Pr_40_20_76_06
MAINCOLOR
maincolor
Defined by material specified
MANUFACTURER
manufacturer
Duten
MANUFACTURERNAME
manufacturername
Duten
MANUFACTURERURL
manufacturerurl
http://www.duten.fr/
MASSUNIT
massunit
1
MATERIAL
material
Stainless Steel AISI 304
MODEL
model
A890-S
MODELNUMBER
modelnumber
A890-S
MODELREFERENCE
modelreference
Stainless Steel Unit
NAME
name
A890
NBSDESCRIPTION
nbsdescription
Baby Changing Units
NBSREFERENCE
nbsreference
45-35-72/316
NOMINALHEIGHT
nominalheight
480.000
NOMINALLENGTH
nominallength
570
NOMINALWIDTH
nominalwidth
860.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
https://www.duten.co.uk/products/washroom-accessories/stainless-steel-nappy-changing-unit-a890
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
0
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Rectangular
SHARED
shared
1
SIZE
size
(H) 480mm x (L) 100/570mm x (W) 860mm
STATUS
status
New
STYLE
style
Baby Changing Unit
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
Stainless Steel Unit
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2015CODE
uniclass2015code
Pr-Products v1.10
UNICLASS2015TITLE
uniclass2015title
Baby Changing Units
UNICLASS2015VERSION
uniclass2015version
Pr_40_20_76_06
UNITFINISH
unitfinish
UNITINSIDE
unitinside
URL
url
http://www.duten.fr/
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
25
WARRANTYDURATIONPARTS
warrantydurationparts
25
WARRANTYDURATIONUNIT
warrantydurationunit
Years
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions