??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 13
HELP_VARIABLE
Company
Hubbell
Description
Washers
Bill of material
38SWBOX
ORDERNO
APPLICATION
application
CERTIFICATION___CSA_APPROVED
certification - csa approved
No
CERTIFICATION___CULUS
certification - culus
CERTIFICATION___ETL
certification - etl
No
CERTIFICATION___UL_RECOGNIZED
certification - ul recognized
CONNECTOR_TYPE
connector type
DIMENSION___B_LENGTH_FRACTION
dimension - b length fraction
DIMENSION___B_LENGTH_INCH
dimension - b length inch
DIMENSION___BOLT_SIZE_FRACTION
dimension - bolt size fraction
DIMENSION___BOLT_SIZE_INCH
dimension - bolt size inch
DIMENSION___INSIDE_DIAMETER_INCH
dimension - inside diameter inch
DIMENSION___OUTSIDE_DIAMETER_INCH
dimension - outside diameter inch
DIMENSION___PIN_DIAMETER_FRACTION
dimension - pin diameter fraction
EU_ROHS_INDICATOR
eu rohs indicator
MATERIAL
material
MINIMUM_PACK_QUANTITY
minimum pack quantity
1
STANDARDS___ROHS_COMPLIANCE_STATUS
standards - rohs compliance status
CM
SUB_BRAND
sub brand
TRADE_NAME
trade name
TYPE
type
UL_LISTED
ul listed
No
UPC
upc
NAME
name
CERTIFICATION___UL_LISTED_DIRECT_BURIAL
certification - ul listed direct burial
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions