??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Washbasin gbg Triomont xs
Bill of material
washbasin_gbg_triomont_xs_washbasin_fixture
VARIANTNAME
Washbasin Fixture
VARDESIGNCOUNTRY
Design country
The Netherlands
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
The Netherlands
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB1921102100
VARPRODUCTGROUP
Product group
Bathroom Fixtures
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARWASTECONNECTION
Waste Connection
1
VARMATERIALMAIN
Material main
Steel
VARMATERIALSECONDARY
Material secondary
Plastic
VARWIDTH
Width
380 mm
VARWASTECONNECTIONINRADIUS
Waste Connection In Radius
20 mm
VARWASTECONNECTIONINDIAMETER
Waste Connection In Diameter
40 mm
VARWASTECONNECTIONOUTHEIGHT
Waste Connection Out Height
280 mm
VARWASTECONNECTIONOUTRADIUS
Waste Connection Out Radius
25 mm
VARWASTECONNECTIONOUTDIAMETER
Waste Connection Out Diameter
50 mm
VARBOLTHEIGHT
Bolt Height
750 mm
VARDEPTH
Depth
135 mm
VARHEIGHT
Height
1180 mm
VAREANCODE
EAN code
https://8711778168312
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GBG_Triomont_XS_fixture_WB.pdf
VARPRODUCTGUID
Product Guid
67f30c80-b687-4ba9-a89e-2d070f8e4f2a
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
Washbasin Fixture
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/installation-systems.html?tx_mmpdb_pi1[article_number]=xs_washbasin_frame&tx_mmpdb_pi1[via]=9b&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=37d3eb4303f78ac406528d862e363f25
VARMODEL
Model
Triomont XS Washbasin Fixture
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GBG_Triomont_XS_fixture_WB.pdf
VARDESCRIPTION
Description
Triomont XS Washbasin Fixture
VARCODEVVSDNK
Code VVS DNK
617235100
VARCODERSKSWE
Code RSK SWE
7925097
VARCODENRFNOR
Code NRF NOR
6025661
VARCODELVIFIN
Code LVI FIN
5752026
VARCODEEAN
Code EAN
8711778168312
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010
VARARTICLENUMBER
Article Number
GB1921102100
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions