??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Washbasin gbg 8602bolt Bracket Mounting
Bill of material
washbasin_gbg_8602bolt_bracket_mounting_standard
VARIANTNAME
Standard
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
GB108602
VARPRODUCTGROUP
Product group
Washbasin
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Basins
VARDEFAULTELEVATION
Default Elevation
850 mm
VARWASTECONNECTION
Waste Connection
1
VARCWCONNECTION
CW Connection
1
VARMATERIALMAIN
Material main
Porcelain
VARWIDTH
Width
600 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
25 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
50 mm
VARMOUNTINGHEIGHT
Mounting Height
850 mm
VARLENGTH
Length
455 mm
VARHEIGHT
Height
205 mm
VAREANCODE
EAN code
https://7391530048604
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdf
VARPRODUCTGUID
Product Guid
75344db7-278e-4178-95e5-b948c5c81c84
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
860-2
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/washbasins.html?tx_mmpdb_pi1[article_number]=860-2&tx_mmpdb_pi1[via]=3a&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=997a13fdee33d1d5f39e6838ef90f8ce
VARMODEL
Model
860-2
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GB1921100248_Washbasin_Complete.pdf
VARDESCRIPTION
Description
860-2 Washbasin for bolt/bracket mounting
VARCODEVVSDNK
Code VVS DNK
62602000
VARCODERSKSWE
Code RSK SWE
7454290
VARCODENRFNOR
Code NRF NOR
6020088
VARCODELVIFIN
Code LVI FIN
GB1086020161
VARCODEEAN
Code EAN
7391530048604
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010400
VARARTICLENUMBER
Article Number
GB1086020161
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions