??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Gustavsberg
Description
Washbasin gbg 6147 98 Built in
Bill of material
washbasin_gbg_6147_98_built_in_standard
VARIANTNAME
Standard
VARDESIGNCOUNTRY
Design country
Sweden
VAREDITIONNUMBER
Edition number
1
VARMANUFACTURERCOUNTRY
Manufacturer country
Hungary
VARMANUFACTURERNAME
Manufacturer name
Gustavsberg
VARNOMINALHEIGHT
Nominal height
0
VARNOMINALWIDTH
Nominal width
0
VARPRODUCTSKU
Product SKU
6147
VARPRODUCTFAMILY
Product family
Washbasin
VARPRODUCTGROUP
Product group
Washbasin
VARREGIONAFRICA
Region Africa
All
VARREGIONANTARCTICA
Region Antarctica
All
VARREGIONASIA
Region Asia
All
VARREGIONEUROPE
Region Europe
All
VARREGIONMIDDLEEAST
Region Middle East
All
VARREGIONNORTHAMERICA
Region North America
All
VARREGIONOCEANIA
Region Oceania
All
VARREGIONSOUTHAMERICA
Region South America
All
VARWEIGHTNETKG
Weight Net (Kg)
0
VARBIMOBJECTCATEGORY
BIMobject category
Basins
VARDEFAULTELEVATION
Default Elevation
0 mm
VARWASTECONNECTION
Waste Connection
1
VARCWCONNECTION
CW Connection
1
VARMATERIALMAIN
Material main
Porcelain
VARWIDTH
Width
570 mm
VARWASTECONNECTIONRADIUS
Waste Connection Radius
25 mm
VARWASTECONNECTIONDIAMETER
Waste Connection Diameter
50 mm
VARLENGTH
Length
410 mm
VARHEIGHT
Height
215 mm
VARCOUNTERTHICKNESS
Counter Thickness
20 mm
VAREANCODE
EAN code
https://4022693535467
VARPRODUCTGUID
Product Guid
f287a16c-4296-4b93-a82c-ca14342ae136
VARPRODUCTCERTIFICATION
Product certification
http://www.gustavsberg.com/en/care-support/for-professionals/declaration-of-performance/
VARTYPECOMMENTS
Type Comments
6147 98
VARPRODUCTPAGEURL
Product Page URL
http://www.gustavsberg.com/en/private-consumers/products/washbasins.html?tx_mmpdb_pi1[article_number]=6147&tx_mmpdb_pi1[via]=3c&tx_mmpdb_pi1[action]=show&tx_mmpdb_pi1[controller]=SolrProduct&cHash=e1233c2789ee50c04eff7964a424d65c
VARMODEL
Model
6147 98
VARMANUFACTURER
Manufacturer
Villeroy & Boch Gustavsberg AB
VARINSTALLATIONINSTRUCTIONURL
Installation Instruction URL
-
VARDESCRIPTION
Description
6147 98Built in washbasin
VARCODEVVSDNK
Code VVS DNK
635614600
VARCODERSKSWE
Code RSK SWE
7454296
VARCODENRFNOR
Code NRF NOR
6020007
VARCODELVIFIN
Code LVI FIN
GB1561479801
VARCODEEAN
Code EAN
-
VARCAREINSTRUCTIONURL
Care Instruction URL
http://www.gustavsberg.com/fileadmin/uploads/Citat/G-berg_Mounting/GUST_productcare_instructions_uk.pdf
VARASSEMBLYCODE
Assembly Code
D2010400
VARARTICLENUMBER
Article Number
GB1561479801
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions