??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essem Design
Description
WallHook_Papa
Bill of material
Papa wall hook
IDENT
Papa wall hook
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
Convergo AB
BARCODE
barcode
n/a
BRAND
brand
Essem Design
CATEGORY
category
Wall hooks
CODEPERFORMANCE
codeperformance
n/a
COLLECTION
collection
Papa
COLOR
color
Various
CONSTITUENTS
constituents
n/a
CONVERGOREFNR
convergorefnr
0069-1708-0011-SE
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
Year
EANNUMBER
eannumber
n/a
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
n/a
FINISH
finish
Powder coated
GRADE
grade
n/a
HOOKMAINMATERIAL
hookmainmaterial
HOST
host
5
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
HOOK
INSTALLATIONDATE
installationdate
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
n/a
MANUFACTERURL
manufacterurl
http://www.essem.se/en
MANUFACTURER
manufacturer
Essem Design
MANUFACTURERNAME
manufacturername
Essem Design
MASSUNIT
massunit
1
MATERIAL
material
Aluminium
MODEL
model
Papa wall hook
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NAME
name
WallHook_Papa
NBSDESCRIPTION
nbsdescription
Clothes hooks
NBSREFERENCE
nbsreference
45-35-72/322
NOMINALDEPTH
nominaldepth
54
NOMINALHEIGHT
nominalheight
118
NOMINALWIDTH
nominalwidth
29
OMNICLASS_NUMBER
omniclass number
23.40.20.11.21
OMNICLASS_TITLE
omniclass title
Racks and Hangers
PRODUCTINFORMATION
productinformation
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
4
ROOM_CALCULATION_POINT
room calculation point
0
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
Sculptured
SHARED
shared
0
SIZE
size
29x54x118 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
Pr_40_30_78_15
UNICLASS2015DESCRIPTION
uniclass2015description
Clothes hooks
UNICLASS2015REFERENCE
uniclass2015reference
Pr_40_30_78_15
URL
url
http://www.essem.se/en/products/hooks/papa-wall-hook/
VERSION
version
4
VERSIONDATE
versiondate
01/07/2019
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
n/a
WARRANTYDURATIONUNIT
warrantydurationunit
Year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
n/a
WEIGHT
weight
n/a
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions