??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Wallgate Solid Surface Divider for CWU Urinal - Concealed Rear Fixings - White
Bill of material
Wallgate Solid Surface Divider for CWU Urinal - Concealed Rear Fixings - White
ORDERNO
Wallgate Solid Surface Divider for CWU Urinal - Concealed Rear Fixings - White
ACCESSIBILITYPERFORMANCE
accessibilityperformance
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
ASSETTYPE
assettype
AUTHOR
author
BARCODE
barcode
CATEGORY
category
CODEPERFORMANCE
codeperformance
COLOR
color
COLOUROPTIONS
colouroptions
CONNECTINGDIMENSIONS
connectingdimensions
CONSTITUENTS
constituents
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DURABILITY
durability
DURATIONUNIT
durationunit
EXPECTEDLIFE
expectedlife
FAMILY_NAME
family name
FEATURES
features
FINISH
finish
FIXINGMATERIAL
fixingmaterial
GRADE
grade
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IFCEXPORTTYPE
ifcexporttype
INSTALLATIONDATE
installationdate
INTEGRALACCESSORIES
integralaccessories
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
MANUFACTURERURL
manufacturerurl
MASSUNIT
massunit
1
MATERIAL
material
MATERIALSBODY
materialsbody
MATERIALSCOLOURANDFINISH
materialscolourandfinish
MAXIMUMWALLTHICKNESS
maximumwallthickness
150
MODEL
model
MODELNUMBER
modelnumber
MODELREFERENCE
modelreference
NAME
name
Wallgate Solid Surface Divider for CWU Urinal - Concealed Rear Fixings - White
NBSDESCRIPTION
nbsdescription
NBSNOTE
nbsnote
NBSOFFICEMASTERTAG
nbsofficemastertag
NBSREFERENCE
nbsreference
NBSTYPEID
nbstypeid
NOMINALDEPTH
nominaldepth
0
NOMINALHEIGHT
nominalheight
0
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATIONCOMPATIBILITY
operationcompatibility
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
REPLACEMENTCOST
replacementcost
REVISION
revision
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
SHAPE
shape
SHARED
shared
0
SIZE
size
SPILLOVERLEVEL
spilloverlevel
0
STANDARDS
standards
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
TAGNUMBER
tagnumber
THIRDPARTYCERTIFICATION
thirdpartycertification
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
URINALCOLOR
urinalcolor
URINALDIVIDERMATERIAL
urinaldividermaterial
URINALMATERIAL
urinalmaterial
URINALTYPE
urinaltype
URL
url
VENT_CONNECTION
vent connection
0
VERSION
version
WALLTHICKNESS
wallthickness
200
WALLTHICKNESSCALC
wallthicknesscalc
150
WALLTHICKNESSOPTIONS
wallthicknessoptions
WARRANTYDESCRIPTION
warrantydescription
WARRANTYDURATIONLABOR
warrantydurationlabor
WARRANTYDURATIONPARTS
warrantydurationparts
WARRANTYDURATIONUNIT
warrantydurationunit
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
WARRANTYGUARANTORPARTS
warrantyguarantorparts
WARRANTYSTARTDATE
warrantystartdate
WASTE_CONNECTION
waste connection
0
WASTEOPTIONS
wasteoptions
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
WATERSUPPLYOVERFLOWANDWASTEOVERFLOW
watersupplyoverflowandwasteoverflow
WATERSUPPLYOVERFLOWANDWASTEWASTE
watersupplyoverflowandwastewaste
WEIGHT
weight
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions