??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Wallgate Shower Piezo Touch Button 4m Cables Panelling (0-85mm Wall)
Bill of material
Wallgate Shower Piezo Touch Button 4m Cables Panelling (0-85mm Wall)
ORDERNO
Wallgate Shower Piezo Touch Button 4m Cables Panelling (0-85mm Wall)
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BODYMATERIAL
bodymaterial
Stainless steel
CABLELENGTH
cablelength
4000 mm
CATEGORY
category
n/a
CLOSEOFFRATING
closeoffrating
0
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
Electronic activation single flush WC piezo touch button
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Anti-ligature design, highly vandal-resistant
FINISH
finish
Stainless steel
FLOWCOEFFICIENT
flowcoefficient
0
FLUSHINGRATE
flushingrate
0
FORM
form
n/a
GRADE
grade
n/a
HASINTEGRALSHUTOFFDEVICE
hasintegralshutoffdevice
0
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcValveType
IFCEXPORTTYPE
ifcexporttype
FLUSHING
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
CISTFV Electronic cisterns, FVA Non-Potable Direct Flush Valves, DFKIT Potable Direct Flush Valves, WVC Flush Valve Cables, WDC Electronic Controllers, WVPS Shower Water Valve Pack, MV0001 Thermostatic Mixer Valve
ISHIGHPRESSURE
ishighpressure
0
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Wallgate Ltd
MANUFACTURERURL
manufacturerurl
www.wallgate.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
PBA050-CWC
MODELREFERENCE
modelreference
n/a
NAME
name
Wallgate Shower Piezo Touch Button 4m Cables Panelling (0-85mm Wall)
NBSDESCRIPTION
nbsdescription
WC flushing valves
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/389
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
38.000
NOMINALLENGTH
nominallength
98.000
NOMINALWIDTH
nominalwidth
38.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATINGMECHANISMMATERIAL
operatingmechanismmaterial
n/a
OPERATION
operation
Piezo push button
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.wallgate.com/document-centre/docmenu-washroom-controls/docmenu-controls-piezo-activation/doccat-piezo-activation-buttons
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
21.0
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TESTPRESSURE
testpressure
0.0
THIRDPARTYCERTIFICATION
thirdpartycertification
Ministry of Justice Safer Cell Approval
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
45-31-93/491
URL
url
VALVEMECHANISM
valvemechanism
Unset
VALVEOPERATION
valveoperation
Other
VENT_CONNECTION
vent connection
0
VERSION
version
3
WALLTHICKNESS
wallthickness
25
WALLTHICKNESSOPTIONS
wallthicknessoptions
10-85 mm
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WATERSUPPLYFITTINGMATERIAL
watersupplyfittingmaterial
WEIGHT
weight
0.25 kg
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions