??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Je suis d'accord que mes données peuvent être transmises aux fournisseurs de prospects du catalogue
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Wallgate Piezo Touch Buttons H&C for Basin with 4m Cables; Solid Wall (85-190mm Wall)
Bill of material
Wallgate Piezo Touch Buttons H&C for Basin with 4m Cables; Solid Wall (85-190mm Wall)
ORDERNO
Wallgate Piezo Touch Buttons H&C for Basin with 4m Cables; Solid Wall (85-190mm Wall)
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BODYMATERIAL
bodymaterial
Stainless steel
BUTTONCENTRETOCENTRE
buttoncentretocentre
150
CABLELENGTH
cablelength
4000 mm
CATEGORY
category
n/a
CLOSEOFFRATING
closeoffrating
0
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
Electronic activation dual piezo touch button for basins
DESIGN_OPTION
design option
-1
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FAUCETFUNCTION
faucetfunction
Unset
FAUCETOPERATION
faucetoperation
Unset
FAUCETTOPDESCRIPTION
faucettopdescription
n/a
FAUCETTYPE
faucettype
Unset
FEATURES
features
Anti-ligature design, highly vandal-resistant
FINISH
finish
Stainless steel
FLOWCOEFFICIENT
flowcoefficient
0
FLOWRATEMAXIMUM
flowratemaximum
n/a
FORM
form
n/a
GRADE
grade
n/a
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcValveType
IFCEXPORTTYPE
ifcexporttype
FAUCET
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
WDC Electronic Controllers, WVPV Vanity Water Valve Pack, WVPB Basin Water Valve Pack, SHB Wall Hung Basin With Exposed Services, MV0001 Thermostatic Mixer Valve, VT1000/2000/3000 Vanity Tops, VBU Undermount Vanity Bowl, WHB-100 Wall Mounted Basin With Concealed Services, VCWHB Vitreous China Wall Hung Basin, ALT-100 Wall Mounted Nozzle, BWN Deck Mounted Basin Water Nozzle
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Wallgate Ltd
MANUFACTURERURL
manufacturerurl
www.wallgate.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
PBA050-2BA
MODELREFERENCE
modelreference
n/a
NAME
name
Wallgate Piezo Touch Buttons H&C for Basin with 4m Cables; Solid Wall (85-190mm Wall)
NBSDESCRIPTION
nbsdescription
Water supply fittings for wash basins and troughs
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/371
NBSTYPEID
nbstypeid
n/a
NOMINALHEIGHT
nominalheight
31.000
NOMINALLENGTH
nominallength
98.000
NOMINALWIDTH
nominalwidth
31.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATINGMECHANISMMATERIAL
operatingmechanismmaterial
n/a
OPERATION
operation
Piezo push button
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.wallgate.com/document-centre/docmenu-washroom-controls/docmenu-controls-piezo-activation/doccat-piezo-activation-buttons
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
21
STANDARDS
standards
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TESTPRESSURE
testpressure
0
THIRDPARTYCERTIFICATION
thirdpartycertification
Ministry of Justice Safer Cell Approval
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
45-31-93/491
URL
url
VALVEMECHANISM
valvemechanism
Unset
VALVEOPERATION
valveoperation
Other
VENT_CONNECTION
vent connection
0
VERSION
version
3
WALLTHICKNESS
wallthickness
25
WALLTHICKNESSOPTIONS
wallthicknessoptions
10-85 mm
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WATERSUPPLYFITTINGMATERIAL
watersupplyfittingmaterial
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
n/a
WEIGHT
weight
0.40 kg
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Aperçus & Génération 3D
Aperçu
Formats CAO
Téléchargements
3D
2D

Embedded user actions