??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Wallgate Auto Hand Wash Dryer with Solid Surface Fascia & Bowl Less Instant Water Heater
Bill of material
Wallgate Auto Hand Wash Dryer with Solid Surface Fascia & Bowl Less Instant Water Heater
ORDERNO
Wallgate Auto Hand Wash Dryer with Solid Surface Fascia & Bowl Less Instant Water Heater
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
APETUREHEIGHT
apetureheight
683
APETUREWIDTH
apeturewidth
427.000
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
BODYMATERIAL
bodymaterial
Polyamide
CATEGORY
category
n/a
CLOSEOFFRATING
closeoffrating
0
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
COLOUROPTIONS
colouroptions
MA - Thames, MAH - Frost, MAW - White, MC - Bluestone, MCA - Aubergine, MCB - Diamantina, MCC - Black, MCD - Orange, MCE - Pink, MO - Slate, MS - Hyco, MCJ - Light Grey, MCF - NHS Blue
CONNECTINGDIMENSIONS
connectingdimensions
n/a
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
Thrii solid surface automatic hand wash dryer
DESIGN_OPTION
design option
-1
DRAINSIZE
drainsize
32.000
DRAINSIZEOPTIONS
drainsizeoptions
32 mm or 40 mm
DURABILITY
durability
Compliant to Grade 5
DURATIONUNIT
durationunit
year
ELECTRICALDEVICENOMINALPOWER
electricaldevicenominalpower
3100
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FAUCETFUNCTION
faucetfunction
Mixed
FAUCETOPERATION
faucetoperation
TimedSelfClosing
FAUCETTOPDESCRIPTION
faucettopdescription
n/a
FAUCETTYPE
faucettype
Other
FEATURES
features
Hygienic and easily cleaned, highly vandal-resistant
FINISH
finish
n/a
FIXINGMATERIAL
fixingmaterial
FLOWCOEFFICIENT
flowcoefficient
1.500
FORM
form
Recessed hand wash dryer with soap, water, air hand washing and flush functionality
GRADE
grade
n/a
HANDDRYINGTIME
handdryingtime
45 seconds (factory set)
HASPROTECTIVEEARTH
hasprotectiveearth
1
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
WASHHANDBASIN
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INSULATIONSTANDARDCLASS
insulationstandardclass
Class 1
INTEGRALACCESSORIES
integralaccessories
n/a
IP_CODE
ip_code
IPX4
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Wallgate Ltd
MANUFACTURERURL
manufacturerurl
www.wallgate.com
MASSUNIT
massunit
1
MATERIAL
material
High-grade solid surface material
MINIMUMWALLCAVITYDEPTH
minimumwallcavitydepth
326
MODEL
model
MODELNUMBER
modelnumber
Thrii-SS
MODELREFERENCE
modelreference
n/a
NAME
name
Wallgate Auto Hand Wash Dryer with Solid Surface Fascia & Bowl Less Instant Water Heater
NBSDESCRIPTION
nbsdescription
Wall hung wash basins
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/369
NBSTYPEID
nbstypeid
n/a
NOISELEVELATONEMETREMAXIMUM
noiselevelatonemetremaximum
88 db(A)
NOMINALCURRENT
nominalcurrent
13
NOMINALDEPTH
nominaldepth
310.000
NOMINALFREQUENCYRANGE
nominalfrequencyrange
50.0 , 60.0
NOMINALHEIGHT
nominalheight
870.000
NOMINALLENGTH
nominallength
0
NOMINALVOLTAGE
nominalvoltage
220.0 , 240.0
NOMINALWIDTH
nominalwidth
450.000
NUMBEROFPOLES
numberofpoles
2
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATINGMECHANISMMATERIAL
operatingmechanismmaterial
n/a
OPERATION
operation
Automatic infra-red sensor
OUTLETS
outlets
Single outlet
PART_TYPE
part type
0
PHASEANGLE
phaseangle
0
PHASEREFERENCE
phasereference
Single Phase
PRODUCTINFORMATION
productinformation
www.wallgate.com/products/hand-wash-dryers/thrii-range
REFERENCE
reference
n/a
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
15.0
SOAPCAPACITYOPTIONS
soapcapacityoptions
2.5 or 5 L, foam or liquid
SOAPCOMPATIBILITY
soapcompatibility
Wallgate Walcare 208
STANDARD
standard
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TESTPRESSURE
testpressure
10.0
THIRDPARTYCERTIFICATION
thirdpartycertification
Water Efficiency Labelling and WELS Standard (AS/NZS 6400:2005) Rated, MET Electrical Rated, IAPMO U.S Uniform Plumbing Code Approved, LVD 2006/95/EC & EMC 2004/108/EC, CAL GREEN, LEED, TR, SAA, Watermark Certification
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
45-31-79/494
URL
url
USAGECURRENT
usagecurrent
13
VALVEMECHANISM
valvemechanism
Unset
VALVEOPERATION
valveoperation
Other
VALVEPATTERN
valvepattern
Unset
VENT_CONNECTION
vent connection
0
VERSION
version
1
WALLCAVITYDEPTH
wallcavitydepth
326
WALLCAVITYDEPTHCALC
wallcavitydepthcalc
326
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASHBASINMATERIAL
washbasinmaterial
WASHHANDBASINMOUNTING
washhandbasinmounting
Other
WASHHANDBASINTYPE
washhandbasintype
HandRinse
WASTE_CONNECTION
waste connection
0
WATERDISPENSINGTIME
waterdispensingtime
10 seconds (factory set)
WATERSUPPLYFITTINGMATERIAL
watersupplyfittingmaterial
WATERSUPPLYOVERFLOWANDWASTEHOLESOVERFLOW
watersupplyoverflowandwasteholesoverflow
None
WATERSUPPLYOVERFLOWANDWASTEHOLESWASTE
watersupplyoverflowandwasteholeswaste
Bottom waste outlet
WATERSUPPLYOVERFLOWANDWASTEHOLESWATERSUPPLY
watersupplyoverflowandwasteholeswatersupply
n/a
WATERSUPPLYTEMPERATUREMAXIMUM
watersupplytemperaturemaximum
30°C to 45°C
WEIGHT
weight
29.4 kg
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
WORKINGPRESSURE
workingpressure
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions