??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Wallgate Anti-Vandal Solid Surface Wall Hung WC Pan P Trap 550 Length
Bill of material
Wallgate Anti-Vandal Solid Surface Wall Hung WC Pan P Trap 550 Length
ORDERNO
Wallgate Anti-Vandal Solid Surface Wall Hung WC Pan P Trap 550 Length
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
n/a
CODEPERFORMANCE
codeperformance
n/a
COLOR
color
n/a
CONNECTINGDIMENSIONS
connectingdimensions
BS EN 33
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DESCRIPTION
description
Anti-vandal solid surface seatless wall hung pan
DESIGN_OPTION
design option
-1
DURABILITY
durability
Compliant to Grade 5
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Hygienic and easily cleaned, highly vandal-resistant
FINISH
finish
Solid surface
FIXINGMATERIAL
fixingmaterial
FORM
form
Back to wall, washdown
GRADE
grade
n/a
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
IFCEXPORTAS
ifcexportas
IfcSanitaryTerminalType
IFCEXPORTTYPE
ifcexporttype
TOILETPAN
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
CWC-FRAME-01 Wall Hung WC pan frame, CISTFV Electronic cisterns, FVA Non-Potable Direct Flush Valves, DFKIT Potable Direct Flush Valves, WVC Flush Valve Cables, PBA Piezo Touch Buttons, PBA-IR Infra-Red Activation Sensors, WDC Electronic Controllers
KEYNOTE
keynote
MANUFACTURERNAME
manufacturername
Wallgate Ltd
MANUFACTURERURL
manufacturerurl
www.wallgate.com
MASSUNIT
massunit
1
MATERIAL
material
n/a
MODEL
model
MODELNUMBER
modelnumber
CWC-100
MODELREFERENCE
modelreference
n/a
NAME
name
Wallgate Anti-Vandal Solid Surface Wall Hung WC Pan P Trap 550 Length
NBSDESCRIPTION
nbsdescription
WC pans
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-70/384
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
550.000
NOMINALHEIGHT
nominalheight
375.000
NOMINALLENGTH
nominallength
0
NOMINALWIDTH
nominalwidth
380.000
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATIONOPTIONS
operationoptions
Infrared sensor, Piezo touch electronic button, Pneumatic button
PANCOLOR
pancolor
n/a
PANCOLOUROPTIONS
pancolouroptions
MA - Thames, MAH - Frost, MAW - White, MC - Bluestone, MCA - Aubergine, MCB - Diamantina, MCC - Black, MCD - Orange, MCE - Pink, MO - Slate, MS - Hyco, MCJ - Light Grey, MCF - NHS Blue
PANHEIGHT
panheight
375 mm
PANMATERIAL
panmaterial
High-grade solid surface material
PANMOUNTING
panmounting
WallHung
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.wallgate.com/products/wc-and-toilet-range/cwc-100-series-wall-hung-wc-pans
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SEATCOLOUROPTIONS
seatcolouroptions
SEATMATERIAL
seatmaterial
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SIZE
size
550 x 380 x 375 mm
SPILLOVERLEVEL
spilloverlevel
0
STANDARD
standard
BS EN997
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
THIRDPARTYCERTIFICATION
thirdpartycertification
WRAS approved for 4.5 and 6 L flush, Watermark Certification, Water Efficiency Labelling and WELS Standard (AS/NZS 6400:2005) Rated
TOILETPANTYPE
toiletpantype
Washdown
TOILETTYPE
toilettype
LooseCoupled
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
45-31-93/494
URL
url
VENT_CONNECTION
vent connection
0
VERSION
version
1
WALLTHICKNESS
wallthickness
100
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WASTE_CONNECTION
waste connection
0
WATERSUPPLYOUTLETANDSEATHOLESOUTLET
watersupplyoutletandseatholesoutlet
Horizontal back outlet
WATERSUPPLYOUTLETANDSEATHOLESSEATHOLES
watersupplyoutletandseatholesseatholes
n/a
WATERSUPPLYOUTLETANDSEATHOLESWATERSUPPLY
watersupplyoutletandseatholeswatersupply
Back inlet
WCMATERIAL
wcmaterial
WEIGHT
weight
48.5 kg
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions