??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Galvin Engineering
Description
Wallgate Anti-Ligature, Anti-Vandal Solid Surface Shelf Front Fixed 470 x 125 - White
Bill of material
Wallgate Anti-Ligature, Anti-Vandal Solid Surface Shelf Front Fixed 470 x 125 - White
ORDERNO
Wallgate Anti-Ligature, Anti-Vandal Solid Surface Shelf Front Fixed 470 x 125 - White
ACCESSIBILITYPERFORMANCE
accessibilityperformance
n/a
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
ASSETIDENTIFIER
assetidentifier
n/a
ASSETTYPE
assettype
Fixed
AUTHOR
author
NBS
BARCODE
barcode
n/a
CATEGORY
category
n/a
CENTRALFIXING
centralfixing
1
CERTIFICATION
certification
Ministry of Justice Safer Cell Approval
CODEPERFORMANCE
codeperformance
n/a
COLOUROPTIONS
colouroptions
MA - Thames, MAH - Frost, MAW - White, MC - Bluestone, MCA - Aubergine, MCB - Diamantina, MCC - Black, MCD - Orange, MCE - Pink, MO - Slate, MS - Hyco, MCJ - Light Grey, MCF - NHS Blue
CONSTITUENTS
constituents
n/a
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Anti-Ligature, anti-vandal solid surface shelf
DESIGN_OPTION
design option
-1
DURABILITY
durability
Compliant to Grade 5
DURATIONUNIT
durationunit
year
EXPECTEDLIFE
expectedlife
n/a
FAMILY_NAME
family name
FEATURES
features
Hygienic and easily cleaned, highly vandal-resistant
FINISH
finish
Solid Surface
FIXINGMATERIAL
fixingmaterial
FIXINGOFFSET
fixingoffset
50
FORM
form
n/a
FORMOPTIONS
formoptions
Through wall fixings or security screws
GRADE
grade
n/a
HOST
host
0
IFCEXPORTAS
ifcexportas
IfcFurnitureType
IFCEXPORTTYPE
ifcexporttype
SHELF
INSTALLATIONDATE
installationdate
1900-12-31T23:59:59
INTEGRALACCESSORIES
integralaccessories
n/a
KEYNOTE
keynote
MAINCOLOR
maincolor
n/a
MANUFACTURERNAME
manufacturername
Wallgate Ltd
MANUFACTURERURL
manufacturerurl
www.wallgate.com
MASSUNIT
massunit
1
MATERIAL
material
High-grade solid surface material
MAXIMUMWALLTHICKNESS
maximumwallthickness
170
MODEL
model
MODELNUMBER
modelnumber
ALF-01
MODELREFERENCE
modelreference
n/a
NAME
name
Wallgate Anti-Ligature, Anti-Vandal Solid Surface Shelf Front Fixed 470 x 125 - White
NBSDESCRIPTION
nbsdescription
Shelves
NBSNOTE
nbsnote
n/a
NBSOFFICEMASTERTAG
nbsofficemastertag
n/a
NBSREFERENCE
nbsreference
45-35-72/354
NBSTYPEID
nbstypeid
n/a
NOMINALDEPTH
nominaldepth
100
NOMINALHEIGHT
nominalheight
125
NOMINALLENGTH
nominallength
470
NOMINALWIDTH
nominalwidth
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
www.wallgate.com/products/washroom-accessories/alf-anti-ligature-shelves-range
REPLACEMENTCOST
replacementcost
n/a
REVISION
revision
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
n/a
SHAPE
shape
n/a
SHARED
shared
0
SHELFDEPTH
shelfdepth
100
SHELFHEIGHT
shelfheight
125
SHELFLENGTH
shelflength
470
SHELFMATERIAL
shelfmaterial
SIZE
size
470 x 125 x 100 mm
STYLE
style
n/a
SUSTAINABILITYPERFORMANCE
sustainabilityperformance
n/a
TAGNUMBER
tagnumber
n/a
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNICLASS2
uniclass2
45-31-78/406
URL
url
VERSION
version
1
WALLTHICKNESS
wallthickness
170
WALLTHICKNESSCALC
wallthicknesscalc
170
WARRANTYDESCRIPTION
warrantydescription
n/a
WARRANTYDURATIONLABOR
warrantydurationlabor
n/a
WARRANTYDURATIONPARTS
warrantydurationparts
1
WARRANTYDURATIONUNIT
warrantydurationunit
year
WARRANTYGUARANTORLABOR
warrantyguarantorlabor
n/a
WARRANTYGUARANTORPARTS
warrantyguarantorparts
n/a
WARRANTYSTARTDATE
warrantystartdate
1900-12-31T23:59:59
WEIGHT
weight
4.25 kg
WORK_PLANE_BASED
work plane-based
0
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions