??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Ich bin damit einverstanden, dass meine Daten an die Hersteller der Wunschkataloge weitergegeben werden
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
DELABIE
Description
Wall-mounted paper towel dispenser, for 750 sheets
Bill of material
Wall-mounted paper towel dispenser, for 750 sheets
ORDERNO
Wall-mounted paper towel dispenser, for 750 sheets
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Hygienic accessories
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Paper towel dispensers for folded paper towels. With lock and level control. Metal 1mm thick. Capacity 640 sheets. Bright polished stainless steel. Dimensions: 130 x 275 x 450mm. Paper towel dimensions: open 230 x 250mm, folded 115 x 250mm.
FINISH
finish
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Soap dispenser
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Folded paper towel dispenser
MODELNUMBER
modelnumber
6601
NAME
name
Wall-mounted paper towel dispenser, for 750 sheets
NOMINALHEIGHT
nominalheight
450
NOMINALLENGTH
nominallength
275
NOMINALWIDTH
nominalwidth
130
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/6601
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330037365
SHAPE
shape
Rectangle
SHARED
shared
0
TYPE_COMMENTS
type comments
Paper towel dispenser
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
Preview - Generation
Vorschau
Formate
Dateien
3D
2D

Embedded user actions