??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
DELABIE
Description
Wall-mounted liquid soap dispenser, 1 litre
Bill of material
Wall-mounted liquid soap dispenser, 1 litre
ORDERNO
Wall-mounted liquid soap dispenser, 1 litre
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
Soap dispenser
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Liquid soap dispenser, vandal-resistant model with lock. One-piece hinged cover for easy maintenance and improved hygiene. Push-button with soft-touch operation. Anti-blocking: single dose per press, even when the button is held in pressed position. Waste preventing, non-drip (waterproof). Reservoir prevents long-term stagnation of soap. Window allows soap level to be checked. 304 stainless steel, bright polished finish. Metal thickness: 1mm. Capacity: 1 litre. Dimensions: 89 x 104 x 252mm. For vegetable-based liquid soap with a maximum viscosity of 3,000 mPa.s.
FINISH
finish
HOST
host
1
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Hand dryer
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
Liquid soap dispenser
MODELNUMBER
modelnumber
510580
NAME
name
Wall-mounted liquid soap dispenser, 1 litre
NOMINALHEIGHT
nominalheight
252
NOMINALLENGTH
nominallength
104.000
NOMINALWIDTH
nominalwidth
89
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
OPERATION
operation
Soft touch
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/510580
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330141888
SHAPE
shape
Rectangle
SHARED
shared
0
TYPE_COMMENTS
type comments
Liquid soap dispenser with soft-touch operation
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions