??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
Wall-mounted liquid soap dispenser, 0.5 litres
Bill of material
Wall-mounted liquid soap dispenser, 0.5 litres
ORDERNO
Wall-mounted liquid soap dispenser, 0.5 litres
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
Soap dispenser
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
DLB090013
dlb090013
FAMILY_NAME
family name
FEATURES
features
Liquid soap dispenser with soft-touch operation. Vandal-resistant model with lock and DELABIE standard key. One piece hinged cover for easy maintenance and improved hygiene. Soft-touch push button. Anti-blocking: one dose per push even if button is held in place. No waste, non-drip (waterproof) pump dispenser. Reservoir prevents the long-term stagnation of soap. Window for monitoring soap level. 304 stainless steel, bright polished finish. Stainless steel thickness: 1 mm. Capacity: 0.5 litre. Dimensions: 90 x 105 x 185mm. For vegetable based liquid soap with a maximum viscosity: 3,000 mPa.s.
FINISH
finish
Bright polished
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INTEGRALACCESSORYOPTIONS
integralaccessoryoptions
Hand dryer
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MASSUNIT
massunit
1
MATERIAL
material
304 stainless steel
MODEL
model
Liquid soap dispenser
MODEL_NUMBER
model number
510583
NAME
name
Wall-mounted liquid soap dispenser, 0.5 litres
NOMINALHEIGHT
nominalheight
18.5cm
NOMINALLENGTH
nominallength
10.5cm
NOMINALWIDTH
nominalwidth
9cm
OMNICLASS_NUMBER
omniclass number
23.40.20.21.34
OMNICLASS_TITLE
omniclass title
Soap Holders, Dispensers
OPERATION
operation
Soft touch
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/510583
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330169288
SHAPE
shape
Rectangle
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WFU
wfu
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions