??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Halsey Taylor
Description
Wall Mount Semi-Recessed Fountain, Non-Filtered Non-Refrigerated Stainless
Bill of material
5701 FTN
ORDERNO
5701 FTN
ACTIVATION_BY
activation by
Mechanical Front And Side Bubbler Pusher
ALWAYS_VERTICAL
always vertical
1
APPROX__SHIPPING_WEIGHT
approx. shipping weight
21 lbs.
ASSEMBLY_CODE
assembly code
D2010810
BUBBLER_STYLE
bubbler style
Double Bubbler
CHILLING_OPTION
chilling option
Non-refrigerated
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
1
CWFU
cwfu
0
DATE_CREATED
date created
30-12-2020
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Halsey Taylor Wall Mount Semi-Recessed Fountain Non-Filtered Non-Refrigerated Stainless
DESIGN_OPTION
design option
-1
DIMENSIONS__L_X_W_X_H_
dimensions (l x w x h)
18 inch x 9 1/2 inch x 23 7/8 Inch
DRAIN_PIPE_1_1_2_
drain_pipe 1 1/2"
25
FINISH
finish
Stainless Steel
HOST
host
0
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
INLET_PIPE
inlet_pipe
9.5
INSTALLATION_LOCATION
installation location
Indoor
MANUFACTURER
manufacturer
Elkay
MASSUNIT
massunit
1
MODEL
model
5701 FTN
MOUNTING_TYPE
mounting type
Wall Mount (On Wall)
NO__OF_STATIONS_SERVED
no. of stations served
1
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
POWER
power
No Electrical Required
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
VENT_CONNECTION
vent connection
0
VERSION
version
1.0.0.0
WASTE_CONNECTION
waste connection
1
WFU
wfu
0
WORK_PLANE_BASED
work plane-based
0
NAME
name
Wall Mount Semi-Recessed Fountain, Non-Filtered Non-Refrigerated Stainless
Preview - Generation
預覽
格式
Files
3D
2D

Embedded user actions