??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Lightnet
Description
Wall
Bill of material
Caleo Rectangular Wall W3
ORDERNO
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIFFUSOR_DISTANCE
diffusor distance
DIFFUSOR_RADIUS
diffusor radius
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
DISTANCE_HEIGHT
distance height
DISTANCE_RADIUS
distance radius
EMIT_FROM_CIRCLE_DIAMETER
emit from circle diameter
EMIT_SHAPE_VISIBLE_IN_RENDERING
emit shape visible in rendering
0
FAMILY_NAME
family name
FULL_RADIUS
full radius
HEIGHT
height
HOST
host
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Lightnet GmbH
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
90
TYPE_COMMENTS
type comments
Opal
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WATTAGE_COMMENTS
wattage comments
NAME
name
CEILIING_ROSE_HEIGHT
ceiliing rose height
DISTANCE_OF_LIGHT
distance of light
RADIUS
radius
SUSPENSION
suspension
DIFFUSOR
diffusor
DISTANCE_DIFF
distance diff
WIDTH_OF_FRAME
width of frame
DISTANCE_LUMMINAIRE_V_CEILLING
distance lumminaire v ceilling
SUSPENSION_RADIUS
suspension radius
DIFFUSOR_LENGTH
diffusor length
EMIT_FROM_RECTANGLE_LENGTH
emit from rectangle length
EMIT_FROM_RECTANGLE_WIDTH
emit from rectangle width
FRAME_WIDTH
frame width
FRAME_WIDTHH
frame widthh
INNER_FRAME
inner frame
INNER_LENGTH
inner length
LENGTH
length
LENGTHH
lengthh
ALWAYS_VERTICAL
always vertical
CUTOUT_LENGTH
cutout length
TOTAL_LENGTH
total length
WALL_DISTANCE_HEIGHT
wall distance height
WALL_DISTANCE_LENGTH
wall distance length
WALL_ROSE_HEIGHT
wall rose height
WALL_ROSE_TO_CENTRE
wall rose to centre
WIDTH
width
DIFFUSOR_HEIGHT
diffusor height
FRAME_DISTANCE
frame distance
FRAME_HEIGHT
frame height
SUSPENSION_DISTANCE
suspension distance
SUSPENSION_LENGTH
suspension length
TOTAL_HEIGHT
total height
ZERO
zero
INNER_SQUARE_LENGTH
inner square length
VAR55
55
WALL_ROSE_LENGTH
wall rose length
WALL_ROSE_WIDTH
wall rose width
LIGHTING
lighting
VAR37
37
DIFFUSOR_WIDTH
diffusor width
WIDTHH
widthh
DISTANCE
distance
INNER_RADIUS
inner radius
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions