??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DELABIE
Description
Wall-hung BCN S WC pan
Bill of material
Wall-hung BCN S WC pan
ORDERNO
Wall-hung BCN S WC pan
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
WC
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
DLB090025
dlb090025
FAMILY_NAME
family name
FEATURES
features
Wall-hung WC pan. Compatible with all standard frame systems available on the market. Elegant and simple design. Bacteriostatic 304 stainless steel. Stainless steel thickness: 1.5mm. One-piece pressed WC bowl, seam-free for easy maintenance and better hygiene. WC bowl surface is polished with rounded edges for easy cleaning. Concealed perimetral flushing rim. Horizontal water inlet: Ø 55mm. Horizontal waste outlet: Ø 100mm. Water saving: works with 4L or more of water. Shrouded pan. Pre-drilled holes for fixing the toilet seat. Supplied with stainless steel blanking caps when installed without toilet seat lid. Quick and easy to install from the front thanks to a stainless steel mounting frame. Supplied with fixing plate and 6 theft prevention TORX security screws. CE marked. Complies with European standard EN 997 for 4L flush. Weight: 12kg.
FINISH
finish
Polished satin
GRADE
grade
CE
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MASSUNIT
massunit
1
MATERIAL
material
304 stainless steel
MODEL
model
BCN S
MODEL_NUMBER
model number
110110
NAME
name
Wall-hung BCN S WC pan
NOMINALHEIGHT
nominalheight
37.5cm
NOMINALLENGTH
nominallength
55cm
NOMINALWIDTH
nominalwidth
36cm
OMNICLASS_NUMBER
omniclass number
23.45.05.21.11.11
OMNICLASS_TITLE
omniclass title
Water Operated Water Closets
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/110110
RADIUS__IN_
radius (in)
55
RADIUS__OUT_
radius (out)
100
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330153492
SHARED
shared
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
2015
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WEIGHT
weight
12kg
WFU
wfu
0
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions