??
Crawled Part

이 카탈로그는 자동으로 크롤링됩니다. 선택한 부품은 STEP포맷에서만 사용할 수 있습니다. 만일 사용 가능한 모든 형식을 원하시면 제조업체에 연락해 드리겠습니다.

내 데이터가 카탈로그 잠재 고객에게 전송 될 수 있음에 동의합니다.
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
DELABIE
Description
Wall-hung 700 S WC pan for disabled people
Bill of material
Wall-hung 700 S WC pan for disabled people
ORDERNO
Wall-hung 700 S WC pan for disabled people
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
CATEGORY
category
WC
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CW_CONNECTION
cw connection
0
CWFU
cwfu
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
French manufacturer Delabie is a leader in the European sanitary ware market for non-domestic places. Water controls, solutions for disabled people, sanitary ware, for schools, leisure centres, offices, hospitals, airports…
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FEATURES_
features
Wall-hung WC pan. 700mm elongated pan for improved comfort for people with reduced mobility. Compatible with all standard frame systems available on the market. Elegant and simple design. Bacteriostatic 304 stainless steel. Stainless steel thickness: 1.5mm. One-piece pressed WC bowl, seam-free for easy maintenance and better hygiene. WC bowl surface is polished with rounded edges for easy cleaning. Concealed perimetral flushing rim. Horizontal water inlet: Ø 55mm. Horizontal waste outlet: Ø 100mm. Water saving: works with 4L or more of water. Shrouded pan. Pre-drilled holes for fixing the toilet seat. Supplied with stainless steel blanking caps when installed without toilet seat lid. Quick and easy to install from the front thanks to a stainless steel mounting frame. Supplied with fixing plate and 6 theft prevention TORX security screws. CE marked. Complies with European standard EN 997 for 4L flush. Optional toilet seat with or without lid. Available for through-the-wall installation in service ducts. Weight: 14.5kg.
FINISH
finish
GRADE
grade
CE
HOST
host
1
HW_CONNECTION
hw connection
0
HWFU
hwfu
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
DELABIE
MANUFACTURERNAME
manufacturername
DELABIE
MANUFACTURERURL
manufacturerurl
http://www.delabie.com
MASSUNIT
massunit
1
MATERIAL
material
MODEL
model
700 S WC pan
MODELNUMBER
modelnumber
110710
NAME
name
Wall-hung 700 S WC pan for disabled people
NOMINALHEIGHT
nominalheight
350
NOMINALLENGTH
nominallength
360
NOMINALWIDTH
nominalwidth
700
OMNICLASS_NUMBER
omniclass number
23.45.00.00
OMNICLASS_TITLE
omniclass title
Sanitary, Laundry, and Cleaning Equipment
PART_TYPE
part type
0
PRODUCTINFORMATION
productinformation
http://www.delabie.com/products/110710
RADIUS__IN_
radius (in)
55
RADIUS__OUT_
radius (out)
100
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIALNUMBER
serialnumber
3456330153515
SHARED
shared
0
TYPE_COMMENTS
type comments
Wall-hung WC pan for people with reduced mobility
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.delabie.com
VENT_CONNECTION
vent connection
0
VERSION
version
v1
WARRANTYDESCRIPTION
warrantydescription
Any manufacturing defect
WARRANTYDURATIONUNIT
warrantydurationunit
10 years
WASTE_CONNECTION
waste connection
0
WEIGHT
weight
14.5kg
WFU
wfu
0
미리보기 - 생성
프리뷰
포맷
파일
3D
2D

내장 된 사용자 작업