??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
CKD
Description
W1100/W2100/W3100/W4100/W8100-W-FP1 Series - Reverse filter-regulator , Standard white series
Bill of material
W2100-8-W-FP1
MODEL
Model no.
PS
Port size
PTT
Port thread type
DRAIN
Drainage
BM
Bowl material
ELEMENT
Element
PR
Pressure range
RL
Relief
PG
Pressure gauge
FD
Flow direction
DU
Displayed unit
Blank : MPa display, Rc thread
PAS
Piping adaptor set (included)
ADT
* Adaptor thread type
ATB
Attachment bracket type
ATG
Attachment gauge type
AT
Attachment sensor
INFOTEXT
Infotext
Dimensions
Preview - Generation
Náhled
Formáty
Files
3D
Dimenze
2D

Embedded user actions