??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Berger Tools
Description
W Ø 32 - Hyper-strong
Bill of material
W32-075(0)
ARTNR
DH
Hole diameter
32 mm
DD
Rod diameter
12.5 mm
LO
Free length
RG
Rate /±10%
N/mm
SX
Deflection of job
mm
Enter value for SX
Deflection of job
mm
cm
inch
ft
SN
Maximum operating deflection
mm
BXH
Cross wire section
9.25 X 10.8 mm
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

Embedded user actions