??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
ASI
Description
VTS-2300 Versatile Test Stand
Bill of material
VTS2126ASM
ORDERNO
VAR0_635_MM__EXTRA_FINE_
0.635 mm (extra-fine)
2.2 nm
VAR1_59_MM__FINE_
1.59 mm (fine)
5.5 nm
VAR12_70_MM__SUPER_COARSE_
12.70 mm (super-coarse)
44 nm
VAR25_40_MM__ULTRA_COARSE_
25.40 mm (ultra-coarse)
88 nm
VAR6_35_MM__STANDARD_
6.35 mm (standard)
22 nm
BEAMSPLITTER
beamsplitter
Olympus AXBXIX series cube
BEAMSPLITTER_OPTICAL_LENGTH
beamsplitter optical length
60 mm
CAMERA_PORT
camera port
C-Mount
LEAD_SCREW_PITCH_OPTIONS
lead screw pitch options
Rotary encoder resolution
OBJECTIVES_SUPPORTED
objectives supported
Nikon CF160 Series, Mitutoyo LWD Series, Olympus ∞ corrected
TUBE_LENS
tube lens
200 mm F.L.
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions