??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
ESBE
Description
VTC400
Bill of material
5UR0G1Y2J
ORDERNO
CONNECTIONS
connections
External thread (G), ISO 2281
DIFFERENTIAL_PRESSURE__MAX_
differential pressure, max.
Mixing 100kPa; Diverting 30kPa
LEAKRATE_A___AB
leakrate a - ab
Tight sealing
LEAKRATE_B___AB
leakrate b - ab
Tight sealing
MATERIAL__VALVE_HOUSING_AND_OTHER_METAL_PARTS_WITH_FLUID_CONTACT
material, valve housing and other metal parts with fluid contact
Dezincification resistant brass, DZR
MEDIA_TEMPERATURE__MAX_
media temperature, max.
+100 °C
MEDIA_TEMPERATURE__MIN_
media temperature, min.
0 °C
PRESSURE_CLASS
pressure class
PN10
RANGEABILITY
rangeability
100
TEMPERATURE_STABILITY
temperature stability
± 4 °C
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions