??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Codaca
Description
VSHB
Bill of material
VSHB0754T-1R5MC
ORDERNO
VSHB0754T-1R5MC
AEC_GRADE
aec grade
0
CORE_MATERIALS
core materials
Alloy powder
DCRTYPICAL_M__
dcrtypical(mω)
6.90
FREE_SAMPLES
free samples
Apply
HEIGHT_MM_
height(mm)
5.20
INDUCTANCE__H_
inductance(μh)
1.50
INVENTORY
inventory
N
IRMS_A_
irms(a)
11.60
ISAT_A_
isat(a)
16.50
LENGTH__MM_
length (mm)
7.70
MOUTING
mouting
SMD
PART_NO_
part no.
VSHB0754T-1R5MC
SHIELD
shield
Y
TOLERANCE
tolerance
±20%
WIDTH_MM_
width(mm)
7.40
NAME
name
VSHB0754T-1R5MC
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions