??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fujitsu
Description
Vrf vr ii single unit system 6 10 tons
Bill of material
vrf_vr_ii_single_unit_system_6_10_tons_refer_to_catalog
VARIANTNAME
Refer to Catalog
FREQUENCY
Frequency
60.000
VOLTAGE
Voltage
208.000
VOLTAGERANGEPHASE
Voltage Range / Phase
208-230V/3ph
NUMBEROFPOLES
Number of Poles
3.000
POWERFACTOR
Power Factor
0.8
UNIT1MAXIMUMCIRCUITBREAKERAMPS
Unit 1 Maximum Circuit Breaker Amps
50.000
UNIT1MINIMUMCIRCUITAMPACITY
Unit 1 Minimum Circuit Ampacity
41.000
UNIT1APPARENTLOADPHASE1
Unit 1 Apparent Load Phase 1
6004.443
UNIT1APPARENTLOADPHASE2
Unit 1 Apparent Load Phase 2
6004.443
UNIT1APPARENTLOADPHASE3
Unit 1 Apparent Load Phase 3
6004.443
UNIT1CONNECTORDESCRIPTION
Unit 1 Connector Description
Connector for Electrical Power
TOTALCOOLINGCAPACITY
Total Cooling Capacity
72000.000
TOTALHEATINGCAPACITY
Total Heating Capacity
81000.000
CONNECTORNOTE
Connector Note
FRONT AND BOTTOM CONNECTORS WILL BE VISIBLE IN ALL VIEWS. PLEASE MAKE SURE TO ONLY LINK TO THE PROPER SET OF CONNECTORS.
SOUNDPRESSURELEVELCOOLINGHEATING
Sound Pressure Level (Cooling/Heating)
57/58 dB(A)
UNIT1CONNECTOR1DESCRIPTIONFRONT
Unit 1 Connector 1 Description Front
Connector for Liquid In - Front Location
UNIT1CONNECTOR2DESCRIPTIONFRONT
Unit 1 Connector 2 Description Front
Connector for Discharge Gas - Front Location
UNIT1CONNECTOR3DESCRIPTIONFRONT
Unit 1 Connector 3 Description Front
Connector for Suction Gas - Front Location
UNIT1CONNECTOR1DESCRIPTIONBOTTOM
Unit 1 Connector 1 Description Bottom
Connector for Liquid In - Bottom Location
UNIT1CONNECTOR2DESCRIPTIONBOTTOM
Unit 1 Connector 2 Description Bottom
Connector for Discharge Gas - Bottom Location
UNIT1CONNECTOR3DESCRIPTIONBOTTOM
Unit 1 Connector 3 Description Bottom
Connector for Suction Gas - Bottom Location
UNIT1LIQUIDCONNECTIONDIAMETER
Unit 1 Liquid Connection Diameter
12.7
UNIT1DISCHARGEGASCONNECTIONDIAMETER
Unit 1 Discharge Gas Connection Diameter
15.88
UNIT1SUCTIONGASCONNECTIONDIAMETER
Unit 1 Suction Gas Connection Diameter
22.22
TOTALSYSTEMWEIGHT
Total System Weight
597.000
CONNECTORSLOCATEDONBOTTOM
Connectors Located on Bottom
0.000
CONNECTORSLOCATEDONFRONT
Connectors Located on Front
1.000
DEPTH
Depth
765.000 mm
HEIGHT
Height
1690.000 mm
WIDTH
Width
930.000 mm
URL
http://www.airstagevrf.com/
PRODUCTDOCUMENTATIONLINK
Product Documentation Link
http://www.airstagevrf.com/outdoor_specs_largeVRII.htm
PRODUCTPAGEURL
Product Page URL
http://www.airstagevrf.com/outdoor_units_down.htm
MANUFACTURER
Manufacturer
Fujitsu General
MODEL
Model
AOUA72TLBV
DESCRIPTION
Description
Fujitsu Airstage VR-II, 6-10 ton, variable refrigerant flow heat recovery unit.
ASSEMBLYCODE
Assembly Code
D3090900
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions