??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 23
HELP_VARIABLE
Company
Phidgets
Description
VoltageCurrent
Bill of material
CE-VJ03-32MS2-0.5 AC Voltage Sensor 0-250V (60Hz)
ORDERNO
AMERICAN_HTS_IMPORT_CODE
american hts import code
CANADIAN_HS_EXPORT_CODE
canadian hs export code
CONTROLLED_BY
controlled by
COUNTRY_OF_ORIGIN
country of origin
CURRENT_CONSUMPTION_MAX
current consumption max
MEASUREMENT_ERROR_MAX
measurement error max
OPERATING_TEMPERATURE_MAX
operating temperature max
OPERATING_TEMPERATURE_MIN
operating temperature min
RECOMMENDED_WIRE_SIZE
recommended wire size
SAMPLING_INTERVAL_MAX
sampling interval max
SAMPLING_INTERVAL_MIN
sampling interval min
SENSOR_INPUT_IMPEDANCE
sensor input impedance
SENSOR_TYPE
sensor type
VOLTAGE_DIFFERENCE_MAX
voltage difference max
VOLTAGE_RESOLUTION
voltage resolution
WITHSTAND_VOLTAGE_MAX
withstand voltage max
NAME
name
NUMBER_OF_VOLTAGE_INPUTS
number of voltage inputs
VOLTAGE_NOISE
voltage noise
VOLTAGE_OFFSET_MAX
voltage offset max
CURRENT_CONSUMPTION_MIN
current consumption min
CURRENT_MEASUREMENT_RESOLUTION
current measurement resolution
INPUT_CURRENT_MAX
input current max
INPUT_CURRENT_MIN
input current min
INPUT_CURRENT_NOISE
input current noise
INPUT_IMPEDANCE
input impedance
ISOLATION_VOLTAGE__DC_
isolation voltage (dc)
SURGE_CURRENT__INPUT_
surge current (input)
INPUT_FREQUENCY
input frequency
OUTPUT_IMPEDANCE
output impedance
OUTPUT_VOLTAGE_MAX
output voltage max
OUTPUT_VOLTAGE_MIN
output voltage min
SENSOR_OUTPUT_TYPE
sensor output type
SENSOR_RESPONSE_TIME_MAX
sensor response time max
SUPPLY_VOLTAGE_MAX
supply voltage max
SUPPLY_VOLTAGE_MIN
supply voltage min
RELATIVE_INPUT_VOLTAGE_MAX
relative input voltage max
SUPPLY_VOLTAGE
supply voltage
ISOLATION_VOLTAGE__AC_
isolation voltage (ac)
MATERIAL
material
WIRE_WINDOW_SIZE
wire window size
INPUT_VOLTAGE_MAX__AC_
input voltage max (ac)
INPUT_VOLTAGE_MIN__AC_
input voltage min (ac)
INPUT_VOLTAGE_MAX__DC_
input voltage max (dc)
INPUT_VOLTAGE_MIN__DC_
input voltage min (dc)
INPUT_POWER_MAX
input power max
INPUT_POWER_MIN
input power min
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions